Motion Control - ElmoMC
Integrated Solutions > Gantry

Gantry, The Elmo Way!


Elmo’s Gantry solution is a breakthrough alternative to the traditional Gantry systems where motion controllers rely on complex, centralized motion control architecture to handle high-dynamic MIMO cross-coupled feedback technology. Elmo achieves superior performance with its unique distributed motion control. Accompanied by innovative servo tuning tools, Gantry control by Elmo is the best overall cost and performance solution for high-precision Gantry and XY Planar systems.

To see the video in flash format Click here

Gantry Control with Servo Drives Only

The Elmo approach provides precise control with only two, mount it anywhere, servo drives operating as one integrated unit. There is no need for a bulky, dedicated motion controller or extra moving cables. Employing super-fast MIMO communications, one Gold servo drive is configured as the master (X1) with a second drive (slave, X2) following its lead and sending feedback data. The Elmo Application Studio (EAS) software guides you through the entire implementation process, providing drive configuration, safety and protections, system identification and controller design in an easy-to-use GUI format.

EtherCAT/CANopen Gantry Solution

Elmo's approach is not only suitable for dual-axis Gantries, but is easily extended to full 4-axis planar control and other complex applications. Multi-axis performance is realized by merely adding Elmo's Gold Maestro motion controller to control up to 100 axes via EtherCAT or CANopen, saving critical cables and improving reliability.

Solution Highlights

  • Elmo’s unique synchronization technology
  • Includes Elmo's full suite of smart, small and powerful Gold servo drives that can be mounted anywhere
  • Advanced yet simple-to-use servo tuning wizard for Gantry control
  • Quick, accurate machine operation with faster, smoother current/torque/force control
  • All position and velocity loops closed at master drive level
  • Very fast 'in-between' Gantry MIMO update rate of 50us
  • Up to 20kHZ yaw control update rate
  • PWM synchronization eliminates jitters and latency delays
  • Virtual rigid connection between the two motors creates wide-bandwidth performance
  • Supports numerous homing modes (DS402/Elmo)
  • 1-3 dimension, real-time, dynamic-error mapping
  • Synchronized 2D and 3D spatial motions
  • Free fieldbus network resources for machine motion and sequencing
  • Fully integrated with Elmo Application Studio for easy setup and fast implementation
  • EtherCAT and CANopen "by the book" deterministic serial communication channel to reduce complexity and save on cables

Typical Gantry Applications

  • Manufacturing machines for OLED, LCD, FPD semiconductor lines
  • Inspection and scanning systems
  • Pick-and-place machines
  • Drilling machines
  • 2-dimensional stages
 

To learn more about our unique solution, read our: