Motion Control - ElmoMC

Inertial Platform Stabilization Solution

Ready-to-use motion control solution for inertial platform stabilization, whether on ground, in air, or by sea


Elmo offers a generic, completely ready-to-use motion control solution for inertial platform stabilization, whether on ground, in air, or by sea. The solution consists of Elmo’s Standard “Off the Shelf” motion control products. Starting from controller level gyro signal input, to high precision, high dynamics, high bandwidth servo, and the ability to control any number of motion axis, the Elmo solution is a light and robust motion solution that’s ready to stabilize any platform whatever the environment may be. 

Download Brochure
An example of a 4 camera pod system on a UAV, mastered by 1 P-Lion motion controller

 

Elmo’s advanced multi-axis control capabilities, in conjunction with intelligent servo drive technology, guarantees ultimate stabilization performance, saving platform manufacturers the need to develop any dedicated hardware or software. With advanced control features such as SIL (Software In the Loop) customers can user their own control algorithms and thus streamline through the design process or protect any of their sensitive IP.

A compact, light-weight solution with high bandwidth and efficient networking making it ideal for extreme airborne inertial platform stabilization.

Airborne Camera
Inertial Stabilization
Naval Radar
Motion Solutions
Naval Radar
Motion Solutions

Azimuth/Elevations
Systems

Aerial Satellite
Tracking Systems