Motion Control - ElmoMC

Any Motion


Elmo provides the controllers, servo drives, and application development tools to develop any multi-axis or single axis application for any situation where automated motion is required.

Elmo's Gold Maestro Network Controller unifies multi-axis machine motion under one motion controller. The Gold Maestro manages the full line of Gold servo drives, as well as SimplIQ drives. Functionally, this means that developers of any kinds of machine motion can control all types of motion under one unified platform.

Any Motion

 

Any Servo

Our wide and complete range of servo drives with the industry's most compact design and highest power/size capacity, ensure that you'll find the right one for your application. Whether your concerns are power consumption, low environmental impact, size, or precision of power, Elmo Motion Control has a servo drive that meets your needs.

Any Servo

 

Any Power

Our complete range of servo drives not only provides any power range you need, it provides the highest density power (smallest servo drives) in the industry, precisely delivering the exact power you need, with zero emissions and zero noise technology.

Any Power

 

Any Current

Elmo’s servo drives support any current in the range of 1 to 600 A

Any Current

 

Any Voltage

When you have Elmo voltage capabilities, you can choose the optimum combination of motor windings and drive size to yield the operating voltage. Elmo’s Gold Servo drives support a very wide range of DC and AC voltages, from 10VDC to 800VDC and from 30VAC to 530VAC.

Any Voltage

 

Any Feedback

Elmo’s Gold Servo Drives support any feedback in one core easy and fast set-up, for best performance.

Moreover, Gold Servo Drives support Dual Loop Configuration and Dual Encoders operation. Elmo Application Studio (EAS) allows very fast and easy  Dual Loop Configuration & high performance Dual Loop Tuning.

Any Feedback

 

Any Motor

Elmo’s Servo Drives support ANY kind of servo motor and with utmost performance.

  • Brushless Motor
  • AC Servo
  • Linear
  • Torquers (DDR – Direct Drive Rotor)
  • Voice Coil (DC)
  • Stepper 2 Phase, 3 Phases
  • Linear Stepper
  • Planar
  • Gantry (customer sees “one motor only” X1+X2 =X)

 

Any Environment

Elmo’s products are designed, verified and tested to meet tough environmental conditions.

This supports the "migration of electronic parts into the machine – no more electrical cabinets.

The internal conditions in the machine are usually tough and mostly undefined – high mechanical vibrations, high humidity, high temperature, pollution (oil, grease, etc.)

 

Any Space

Elmo’s servo drives are so small and efficient that they can be mounted anywhere: inside the machine, next to the motor, or inside the motor, thus saving space and mounting efforts!