| 1. |
For 30° Hall sensors there is
only one sequence that will result in a successful operation
of the motor with the amplifier. The plot shows the Hall sensors
sequence when rotating the motor in CCW direction (view in front
of the shaft). Please note that sensor A is at high level 60°
before sensor B, and 120° before sensor C. |
| 3. |
Do not connect the motor leads - leave them
open for the following tests. |
| 4. |
Connect a two channels scope as follows: |
| |
Channel 1: |
|
| GND |
- to the circuit common of the amplifier. |
| Input signal |
- to the Hall sensor A terminal. |
| Channel 2: |
|
| Channel 2 (GND) |
- to motor phase B. |
| Input signal |
- Input signal to motor phase C. |
| 5. |
Rotate manually the motor in CCW direction
(view in front of the output shaft). If the signals you observe
in the scope are coherent (see following plots), the phases
selection done under 4 is correct. If not, select another pair
of motor phases until you get the required result. |
| 6. |
Connect motor phase A to phase A terminal,
motor phase B to phase B terminal and motor phase C to phase
C terminal. |
|
|
|
|
Correct
pair of sensor / phase
|
Wrong pair of sensor / phase
|
| 1. |
Connect
the Hall sensors and their supply to the amplifier according
to the following table. |
| 2. |
Do not connect the motor leads - leave them
open for the following tests. |
| 3. |
Connect a two channels scope as
follows: |
| |
Channel 1: |
|
| GND |
- to the circuit common of the amplifier. |
| Input signal |
- to the Hall sensor A terminal. |
| Channel 2: |
|
| Channel 2 (GND) |
- to motor phase B. |
| Input signal |
- Input signal to motor phase C. |
| 4. |
Rotate manually the motor in CCW direction (view in front
of the output shaft).
If the signals you observe in the scope are coherent (see
following plots), the phases selection done under 3 is correct.
If not, select another pair of motor phases until you get
the required result
|
| 5. |
Repeat step no. 3 but this time with the Hall sensor B terminal.
|
| |
Channel 1: |
|
| GND |
- to the circuit common of the amplifier. |
| Input signal |
- to the Hall sensor B terminal. |
| Channel 2: |
|
| GND |
- to motor phase A. |
| Input signal |
- Input signal to motor phase B. |
| 6. |
Rotate again the motor in CCW direction. If you receive the
same result as in step 4 then the connection of the Hall sensors
is right and you have the right definition of all the motor
phases.
If you have a negative result replace the Hall sensors leads
between the B and C terminals.
|
|
|
|
|
Correct
pair of sensor / phase
|
Wrong pair of sensor / phase
|