Elmo Motion Control-Home Logo
   
 
Home | Case Studies | Motion Control Application Notes
Downloads PDF:
Harmonica Servo Drive Application
Elmo Motion Control’s Harmonica Digital Servo Drive was integrated into an automated print inspection machine. Mounted in the optical head of the system, the Harmonica controls the position of the camera as it scans the newly printed area.
The Challenge
The printing industry has developed highly sophisticated mechanisms to automate the various print processes. A complementary challenge has been to introduce automatic process and quality controls in order to significantly reduce waste of time and materials when defects are found – usually by the customer, after the printed material has already been delivered. Advanced Vision Technology (AVT) Ltd. is a leader in developing sophisticated machine-vision technologies for inspecting printed substrates for both random and process flaws. The company’s line of PrintVision machines enables printing personnel to automatically detect and analyze defects as part of the printing process, alerting the print operator on-thespot in order to save valuable time and wasted material. The AVT systems can be used with all types of continuous web printing (including labels), and detect certain defects that are not always visible to the human eye, including color variation, misregistration, streaks and mears.
Motion Control-Print Inspection Machine
The actual vision mechanism is a high resolution process control camera mounted in the printing press apparatus. The optical head in the inspection unit scans each millimeter of the printed material, back and forth. When a defect is detected, the image of the printed area is frozen on one of the two monitors of the control workstation and an alarm is activated. The defect is marked and classified immediately. At the same time, the inspector/operator is alerted by a special beeper so that the problem can be analyzed and fixed before a large amount of additional material is printed.
The high-resolution optical head operating in the inspection unit must be flexible enough to operate with top accuracy, while the printing press is operating at fast speeds. What is required is a highly responsive drive that controls the position of the head, and yet is small enough – in both weight and size – to be mounted within the head without hindering the actual head motion.
Elmo’s Solution
To meet the demanding requirements of the PrintVision system, AVT installed Elmo Motion Control’s compact Harmonica digital servo drive in the optical inspection head of the machine in order to control the position of the camera. In this application the Harmonica operates in position mode with RS-232 serial communication.The drive’s small size and weight, as well as its programmability (for internal scripts and homing)were the critical reasons for devising this solution. Once the Harmonica was installed and operating in the AVT machine,Elmo personnel suggested implementing a CANopen network environment to further enhance the flexibility of the application and extend the drive’s programming capabilities, while at the same time reducing the complexity of the entire machine. This option is currently being investigated.
AVT’s Print Inspection Unit
Compact Drive for Top Accuracy and Flexibility
The Elmo Harmonica digital drive provided the ideal solution required for the high-resolution, moving optical head in the print inspection mechanism. Easily mounted and powerful in terms of its programming capabilities, the Harmonica is managing all required position control of the inspection camera. Furthermore, because the Harmonica could be installed in the moving head, machine size and cabling were greatly streamlined.
Harmonica Digital Servo Drive
The Harmonica is a fully digital servo drive that delivers up to 1 KW of continuous power (and 2 KW of peak power) for DC brush, brushless and linear motors. It can operate in current, velocity or position modes and functions with a wide variety of feedback options including Incremental Encoders, Resolvers, Interpolated Analog (Sine/ Cosine) Encoders, tachometers and potentiometers. The tiny drive packs one horsepower into a 150 gram (5.3 oz) package. It features sinusoidal vector control, trapezoidal vector control, trapezoidal six-step and DC commutation methods. The Harmonica has an auxiliary feedback port for ECAM, Follower, Dual Loop and Pulse-and-Direction applications. Digital and analog ports are also available. Integrated into the drive is highly efficient power switching technology aligned with Elmo’s especially fast implementation of CANopen networking (DS-301/DS-402) protocol. One CANopen port is installed along with one RS-232 serial port for communications. The Harmonica is fully programmable with Elmo Motion Control’s programming language (32 KB of memory is available for storing programs). Using Elmo’s Composer setup tool, Harmonica users can perform drive setup, configuration, tuning, analysis and drive programming quickly and easily.
For more information: Harmonica Servo Drive.