Sales Offices |
 |
Asia |
|
|
 |
Elmo Asia Pacific - Sales and Technical Support Center |
|
Address: |
Elmo Motion Control
#807, Kofomo Tower, 16-3, Sunae-dong, Bundang-gu,
Seongnam-si, Gyeonggi-do,
South Korea
|
|
Tel. |
(82)-31-698-2010 |
|
FAX |
(82)-31-698-2013 |
|
Email: |
info-asia@elmomc.com |
|
 |
Elmo China - Sales and Technical Support Center |
|
Address: |
Elmo Motion Control Technology (Shanghai) Co. Ltd.
Room 1414, Huawen Plaza, No. 999 Zhongshan West Road,
Shanghai (200051), PRC
|
|
Tel. |
+86-21-32516651 |
|
FAX |
+86-21-32516652 |
|
Email: |
info-asia@elmomc.com |
|
|
| |
|
|
 |
Australia |
|
Address: |
Motion Technologies Pty Ltd.
24/22-30 Northumberland Rd
Caringbah NSW 2229
Australia
|
|
Tel. |
+61 (0)2 9524 4782 |
|
FAX |
+61 (0)2 9525 3878 |
|
Email: |
jcunningham@motiontech.com.au |
|
Website: |
www.motiontech.com.au |
|
 |
Elmo China |
|
Address: |
Elmo Motion Control Technology (Shanghai) Co. Ltd.
Room 1414, Huawen Plaza, No. 999 Zhongshan West Road,
Shanghai (200051), PRC
|
|
Tel. |
+86-21-32516651 |
|
FAX |
+91-20-24393756 |
|
Email: |
info-asia@elmomc.com |
|
 |
India |
|
Address: |
Rajdeep Automation Pvt Ltd.
S# 143, Vadgaon Dhayari, Sinhaghad Rd,
Pune # 411041.
India |
|
Tel. |
+91-20-24393755, +91-20-32540067 |
|
FAX |
+91-20-24393756 |
|
Email: |
sales@rajdeep.in
|
|
|
 |
Japan |
|
Address 1: |
NIPPON PULSE MOTOR CO. Ltd.
Tachihi Bldg. No. 3, 1 Sakae-cho, 6-chome,
Tachikawa City,
Tokyo, 190-0003,
Japan |
|
Tel. |
+81-(0)42-534-7701 |
|
FAX |
+81-(0)42-534-0026 |
|
Email: |
npm-net@npm.co.jp |
|
Website: |
www.pulsemotor.com |
|
|
|
Address
2: |
Techno
Hands Co. Ltd.
2247 Futo-cho, Kohoku-ku
Yokohama-city
Kanagawa-pre. 222-0031
Japan |
|
Tel. |
+81-45-547-6971 |
|
FAX |
+81-45-547-6976 |
|
Email: |
info@technohands.co.jp |
|
Website: |
www.technohands.co.jp |
|
|
 |
Korea |
|
Address: |
Elmo Motion Control
#807, Kofomo Tower, 16-3, Sunae-dong, Bundang-gu,
Seongnam-si, Gyeonggi-do,
South Korea |
|
Tel. |
(82)-31-698-2010 |
|
FAX |
(82)-31-698-2013 |
|
Email: |
info-asia@elmomc.com |
|
 |
Singapore |
|
Address: |
PBA Systems Pte Ltd.
2, Woodlands Sector 1,
Woodlands Spectrum 1,
#03-23
Singapore
738068 |
|
Tel. |
+65 6576 6767 |
|
FAX |
+65 6576 6768 |
|
Email: |
sales@pbasystems.com.sg |
|
Website: |
www.pbasystems.com.sg |
|
|
|
Address 2: |
Akribis Systems
Block 20, AMK TechLink #05-25
Ang Mo Kio Industrial Park 2A
Singapore 567761
|
|
Tel. |
+65- 6484 3357
|
|
Website: |
www.akribis-sys.com |
|
|
|
 |
Taiwan |
|
Address: |
Maintech
Technology Co. Ltd.
7F, 3, No. 13, Wu-Chun 1 Rd., Hsin-Chuang,
Taipei Hsien,
Taiwan, R.O.C |
|
Tel. |
+886-2-2299-2950
Ext.300 |
|
FAX |
+886-2-2299-5413 |
|
Email: |
john@mtt.com.tw |
|
|
|
|