Elmo Motion Control-Advanced Motion Control-servo drives-servo amplifiers- from
   
 
Home | Asia | Europe | North America | Elmo Offices
   
 
Europe
Austria Israel Switzerland
Belgium Italy Turkey
Denmark Luxembourg United Kingdom
Finland Netherlands    
France Spain    
Germany Sweden    
Austria
Address: Kwapil & Co Gesellschaft mbH
Antriebstechnik und Elektronik
Kammelweg 9
AT-1210 Wien
Austria
Tel. +43 1 278 85 85
FAX +43 1 278 85 86
EMAIL: verkauf@kwapil.com
Website: www.kwapil.com
Belgium
Address 1: Eltromat B.V.
Industrieweg 14a
P.O. Box 75 NL-4760 AB Zevenbergen,
Netherlands
Tel. +31(168)373730
FAX +31(168)373738
EMAIL: emat@eltromat.nl
Address 2:

ATB Automation
Basteleusstraat 2
Langveldpark Unit 11
B-1600 Sint-Pieters-Leeuw
Belgium

Tel. +32 2 334 99 99
FAX +32 2 334 99 80
EMAIL: info@atb-automation.be
Website: www.atb-automation.be
Denmark
Address 1:

Indutek I/S
Toftevej 10, Søborg
DK 3250 Gilleleje
Denmark

Tel. +45 70230800
FAX +45 70238800
EMAIL: info@indutek.com
Address 2: BEC
AS Zinkvej 6
8900 Randers
Denmark

Tel. +45 87 11 90 60
FAX +45 87 11 90 61
Website: www.bec.as
Finland
Address 1: Jetter Oy
Laurinniityntie 6-8, FI-00445 HELSINKI
Tel. +358-9-565 723-0
FAX +358-9-565 723-33
EMAIL: info@jetter.fi
Address 2: Scandrive Oy Ltd.
Elsankuja 2, P.O. Box 10
SF-02231 Espoo
Tel. +358-9-8035044
FAX +358-9-8035055
France
Address: A 2 V S.A
19 Rue De Clairefontaine
78120 Rambouillet
France
Tel. +33-1-61086219
FAX +33-1-34839738
EMAIL: a2v@a2v.fr
Website: www.a2v.fr
Germany
Address 1: Elmo Motion Control GmbH
Steinkirchring 1
78056 Villingen-Schwenningen
Germany
Tel. +49(07720)8577-60
FAX +49(07720)8577-70
EMAIL: info-de@elmomc.com
Address 2: ime GmbH
Gesellschaft für Antriebssysteme
Berner Feld 42
78628 Rottweil
Germany
Tel. + 49 (0) 7 41 / 17 42 90
FAX + 49 (0) 7 41 / 1 73 47
EMAIL: ime@ime-gmbh.de
Website: www.ime-gmbh.de
Address 3:

MACCON GmbH
Aschauer Str. 21
81549 Munich
Germany

Tel. + 49 (0) 89 651220-0
FAX + 49 (0) 9195 / 929617
EMAIL: sales@maccon.de
Website: www.maccon.de
Israel
Address: Medital Comotech Ltd.
7 Lesem ST.
P.O BOX 7772
Petach Tikva
Israel
Tel. +972-03-9233323
FAX +972-03-9231666
EMAIL: comotech@medital.co.il
Website: www.medital.co.il
Italy
Address 1: Servotecnica SRL
VIA E. MAJORANA, 4
20054 NOVA MILANESE(MI)
Tel. +39-0362-492.1
FAX +39-0362-44337
EMAIL: info@servotecnica.it
Website: www.servotecnica.it
Address 2: Motor Power Company
Via Leonardo Da Vinci, 4
42024 Castelnovo Sotto (RE)
Italy
Tel. +39-0522-682710
FAX +39-0522-683552
EMAIL: info@motorpowerco.it
Website: www.motorpowergroup.com
Luxembourg
Address: Eltromat B.V.
Industrieweg 14a
P.O. Box 75 NL-4760 AB Zevenbergen,
Netherlands
Tel. +31(168)373730
FAX +31(168)373738
EMAIL: emat@eltromat.nl
Netherlands
Address 1: Eltromat B.V.
Industrieweg 14a
P.O. Box 75 NL-4760 AB Zevenbergen,
Netherlands
Tel. +31-168-373730
FAX +31-168-373738
EMAIL: emat@eltromat.nl
Address 2: Mijnsbergen
Nijverheidsweg 23c
NL-3641 RP Mijdrecht
Netherlands
Tel. +31(297)285821
FAX +31(297)273626
EMAIL: info@mijnsbergen.nl
Website: www.mijnsbergen.nl
Spain
Address: VASCAT
Zona Industrial
Pont de les Vinyes
E-08570 Torello
Tel. +34-93-8504938
FAX +34-93-8593131
EMAIL: vascat@vascat.es
Sweden
Address 1: Aratron AB
P. O. Box 20087
Kratsbodavagen 50
S-16102 Bromma
Tel. +46(8)4041600
FAX +46(8)984281
EMAIL: info@aratron.se
Address 2: Servotronic AB
Redaregatan 2
S-73124 Köping
Tel. +46(221)19552
FAX +46(221)19542
EMAIL: info@servotronic.se
Address 3: Janz Scandinavia AB
Kungsgatan 5
774 30 Avesta
Tel. +46(0)70 3290443
FAX +46(0)226 251100
EMAIL: janz@janz.se
Switzerland
Address: Servotronic AG
18, Chemin des Aulx
1228 Plan-Les-Ouates
Switzerland
Tel. +41(22)7949326
FAX +41(22)7949329
EMAIL: info@servotronic.ch
Turkey
Address: Elmo Motion Control Ltd.
64 Gisin St. P.O. Box 463
Petach-Tikva 49103
Israel
Tel. +972-3-929-2300
FAX +972-3-929-2322
EMAIL: info-il@elmomc.com
United Kingdom
Address 1: Intelligent Motion Control Ltd.
4 Brunel Close
Drayton Fields
Daventry
Northamptonshire
NN11 8RB
UK
Tel. +44-1327-307600
FAX +44-1327-300319
EMAIL: info@inmoco.co.uk
Website: www.inmoco.com
Address 2: Motion Control Products Limited
11-15 Francis Avenue
Bournemouth
Dorset
BH11 8NX
UK
Tel. +44 (0) 1202 599922
FAX +44 (0) 1202 599955
Website: www.motioncontrolproducts.com