Gold Oboe, The Smallest Servo Drive to Run
480VAC 10A/480VAC, 13A/230VAC

Gold Oboe servo drive highlights:

  • "Direct-to-mains" networking servo drive
  • AC input voltage of up to 3x270VAC and 3X530VAC
  • Gold Line core motion control technology
  • High Regeneration braking capability
  • Highly efficient ≈98%
  • High servo performance, wide current, velocity, position bandwidth
  • Real-time deterministic network communications: EtherCAT, CANopen
  • Host communication: USB, Ethernet
  • Supports a wide variety of feedback sensors in single, dual and gantry loop configurations
  • Advanced tuning, filtering and gain scheduling options for enhanced dynamic performance
  • Fast and smooth Vector control sinusoidal commutation
  • Easy to set up and tune with Elmo Application Studio software tools
  • STO, Safe Torque Off
  • Complies to safety, Environmental and EMC STD: IEC61800, UL508c, UL60950, EC61800-5-2

White Paper: Gold Oboe Servo Drive

Link: Gold Oboe Servo Drive

For additional information,
please insert your details :







* Country