Elmo Motion Control-home Logo
Loading

Elmo Gold Servo Drives expand to over 60,000 Watts


Gold Drum HV 100/800 - a huge step forward in providing the “highest density of power & intelligence”

The Gold Drum HV 100/800, Elmo’s latest super-compact servo drive, delivers up to 100 A and operates up to 800 VDC. This expands Elmo’s “Any Power” coverage from 10 W – 65 KW of qualitative servo power.

Tel Aviv, Israel, June 11, 2012 – Elmo, leaders in the motion control industry for over 25 years, has launched the Gold Drum HV 100/800 ─ a 60 KW, high-performance,
wide bandwidth servo drive yet with a very high-efficiency of around 99%.

Now Elmo offers the widest range of network-based servo drives with an identical core and the same operating environment. As with any other member of the Gold Servo Drives family, the Gold Drum HV 100/800 demonstrates again that Elmo products are “Smart, Small, Simple,” and full of features and capabilities.

The Gold Drum HV 100/800 is EtherCAT and CANOpen compliant and, in conjunction with Elmo’s Gold Maestro, creates a high-level, real-time, multi-axis network. Elmo’s ‘go-standard’ policy, allows easy expansion, upgrading, replacing or even adding non-Elmo products to the network.

The new products are developed to make life easier for Elmo’s customers: they are user-friendly; accessible; reduce integration time and maintenance costs; are easy to set up and tune using Elmo Application Studio (EAS) software tools; and have a Windows-based application so that users can configure the drive for optimal use with their motor without breaking a sweat. As part of Elmo’s Gold Line, the drives are based on existing technology to ensure the fastest time-to-market.

Gold Drum HV servo drive

Main Features:

  • “Direct to mains” operation from rectified 480VAC
  • High speed networking by fully compliant EtherCAT, or CANOpen
  • Supports any Feedback in any configuration: single, dual, gantry, etc.
  • Wide bandwidth  in current, velocity, position operating modes
  • Advanced, extremely fast and most efficient vector control algorithm (current loop bandwidth: 4 kHz)

Eli Cohen, Elmo’s senior design engineer, said "we set out to bring to the market a drive that despite its small appearance is as intelligent as it is powerful – a great challenge and especially considering how diverse our
other gold line products are. However, we invested significant resources and skills into this project and are proud
to say that we have developed the highest density of power and intelligence in a compact package that places 60,000 watts at your fingertips!"

 

Discover all the benefits of the Gold Drum HV here.