Elmo Motion Control-home Logo
Loading
    Gold Drum HV 100A/800V

    The Gold Drum 100A/800V is Elmo's latest super-compact servo drive,
    that delivers up to 100 A and operates up to 800 VDC, a 65 KW, high-performance, wide bandwidth servo drive yet with a very high-efficiency of around 99%. This expands our “Any Power” coverage from 10 W – 65 KW of qualitative servo power.

    Gold Drum HV