Search
   
August 2008
Ready-to-use Servo Drive Controller -Solo Guitar
The Solo Guitar is an integrated solution designed to simply and efficiently connect Elmo's Guitar servo drive directly to an application. The solution consists of the Guitar together with a convenient connection interface that either reduces or eliminates development time and resources when designing the PCB board for an application.
Servo Drive Controller
June 2008
Military Servo Drive-Hawk
PCB Mounted Servo Drive with up to 5 kW of continuous Qualitative power For Extreme Environmental Conditions application.
Military Servo Drive-Hawk
February 2008
Elmo Motion Control Launches the Guitar: The Extraordinary Servo Drive delivering Up to 5KW of continuous qualitative power
The Extraordinary Servo Drive delivering Up to 5KW of continuous qualitative power. The Unique Servo Drive that exhibits high power density and intelligence in an ultra compact package, delivering up to 70Amps peak.
application.

For More information Click here

Servo Drive-Guitar
April 2008
Elmo Motion Control Launches New Smallest Ready-to-Use Servo Drive
Elmo Motion Control released a new addition to the Whistle family of servo drives, the Solo Whistle. The Solo Whistle is a ready-to-use integrated solution designed to simply and efficiently connect Elmo's Whistle Servo Drive directly to the
application.

For More information Click here

Ready-to-Use Servo Drive