EN | CN | DE | IT | KOR

Elmo Motion Control Special Offer

The best Performance Servo Motor and Servo Drive at The Best Price

Our SimplIQ Servo Drive family is celebrating “Over a Decade” of field proven high performance, top reliability of millions of drives that keep on “running & running & running…”
The SimplIQ Servo Drive family is mature, high quality, high servo performance, simple to use, with stable operation, and with very high production efficiency and yield.

And thus we share this success with our customers by offering the most attractive servo package.

The Seniority:

  • With over 2,000,000 SimplIQ drives in use,
  • And over 10,000,000,000 operating hours,
  • And hundreds of successful applications from controlling textile machines to missiles,
  • And field proven high performance.
  • And field proven utmost reliability of FR<0.05%
  • And very high production yield.

Get the SimplIQ
special offer




* Country


 

This Best price campaign is aiming OEM orders with quantities of ≥ 200 motors & Drives, with additional prices breakpoints at orders of 500 sets and 1000 pcs

 

For this offer We’ve selected the most popular SimplIQ drives:

  • The DC-WHIXX/YYY a super compact “Ready To Use” servo drive with the Elmo’s “WHIstle winner Inside”. The DC-WHI is operates at voltage ranges:
    • 20VDC-100VDC and
    • 40VDC-200VDC. 
  • The BAS-X/23VAC, most popular, high performance servo drives operating directly from the mains of 1X30VAC- 1X230VAC.

 

Mating High Performance Servo Motors are offered in the range of 50W -1000W and nominal operating voltages of “48VDC” and “300VDC” (230VAC).
The STD Feedback is a high quality incremental encoder with 2500 Pulses per Revolution + Hall signals.

The Matched Drive @ Motor guarantee Peak torque of

3 X Rated Torque at 3000 RPM Options:

  • Cable kit
  • 24VDc brake
  • Reducer, gears, (on request)

Cable kits , On request, Elmo will provide the specifications and drawings of the cables for “self” manufacturing of the cables.

 

50W/48VDC
50W,  40mm, "48VDC",
  0.16NM,  3000RPM
Operating Voltage range for 3000RPM@ 3X rated torque Cable Kit for Motor W/O Brake Cable Kit for Motor With Brake
Motor  L40-530A8ENL VDC Bus>46VDC    
Motor+Brake L40-530A8EBL VDC Bus>46VDC    
Drive BAS-A3/230 33VAC- 230VAC CBL-BASKIT07 CBL-BASKIT06
Drive DC-WHIA10/100 46VDC- 86VDC CBL-DCWHIKIT03 CBL-DCWHIKIT02
Drive DC-WHIA6/200 46VDC -  175VDC CBL-DCWHIKIT03 CBL-DCWHIKIT02
Power Supply TAM-20/XXXVAC      

 

50W/300VDC
50W, 40mm,  "300VDC",  0.16NM,  3000RPM Operating Voltage range for 3000RPM@ 3X rated torque Cable Kit for Motor W/O Brake Cable Kit for Motor With Brake
Motor L40-53028ENL VDC Bus >112VDC    
Motor+Brake L40-53028EBL VDC Bus >112VDC    
Drive BAS-A3/230  80VAC- 230VAC CBL-BASKIT07 CBL-BASKIT06
Drive DC-WHIA6/200 112VDC -  175VDC CBL-DCWHIKIT03 CBL-DCWHIKIT02

 

100W/48VDC
100W,  40mm, "48VDC",  0.32NM,  3000RPM Operating Voltage range for 3000RPM@ 3X rated torque Cable Kit for Motor W/O Brake Cable Kit for Motor With Brake
Motor  L40-1030A8ENL VDC Bus >44VDC    
Motor+Brake L40-1030A8EBL VDC Bus >44VDC    
Drive BAS-A9/230 30VAC- 230VAC CBL-BASKIT07 CBL-BASKIT06
Drive DC-WHIA10/100 44VDC- 86VDC CBL-DCWHIKIT03 CBL-DCWHIKIT02
Drive DC-WHIA6/200 44VDC -  175VDC CBL-DCWHIKIT03 CBL-DCWHIKIT02
Power Supply TAM-20/XXXVAC      

 

100W/300VDC
100W, 40mm,  "300VDC",  0.32NM,  3000RPM Operating Voltage range for 3000RPM@ 3X rated torque Cable Kit for Motor W/O Brake Cable Kit for Motor With Brake
Motor L40-103028ENL VDC Bus >99VDC    
Motor+Brake L40-103028EBL VDC Bus >99VDC    
Drive BAS-A3/230  70VAC- 230VAC CBL-BASKIT07 CBL-BASKIT06
Drive DC-WHIA6/200 99VDC -  175VDC CBL-DCWHIKIT03 CBL-DCWHIKIT02

 

200W/48VDC
200W, 60mm, "48VDC",  0.64NM,  3000RPM Operating Voltage range for 3000RPM@ 3X rated torque Cable Kit for Motor W/O Brake Cable Kit for Motor With Brake
Motor  L60-2030A6ENL VDC Bus>46VDC    
Motor+Brake L60-2030A6EBL VDC Bus>46VDC    
Drive DC-WHIA20/100 46VDC- 86VDC CBL-DCWHIKIT03 CBL-DCWHIKIT02
Power Supply TAM-20/XXXVAC      

 

200W/300VDC
200W, 60mm,  "300VDC",  0.64NM,  3000RPM Operating Voltage range for 3000RPM@ 3X rated torque Cable Kit for Motor W/O Brake Cable Kit for Motor With Brake
Motor L60-203026ENL VDC Bus >179VDC    
Motor+Brake L60-203026EBL VDC Bus >179VDC    
Drive BAS-A3/230  127VAC- 230VAC CBL-BASKIT07 CBL-BASKIT06

 

400W/48VDC
400W, 60mm, "48VDC",  1.27NM,  3000RPM Operating Voltage range for 3000RPM@ 3X rated torque Cable Kit for Motor W/O Brake Cable Kit for Motor With Brake
Motor  L60-4030A6ENL VDC Bus >46VDC    
Motor+Brake L60-4030A6EBL VDC Bus >46VDC    
Drive DC-WHIA20/100 46VDC- 86VDC CBL-DCWHIKIT03 CBL-DCWHIKIT02
Power Supply TAM-20/XXXVAC      

 

400W/300VDC
400W, 60mm, "300VDC",  1.27NM,  3000RPM Operating Voltage range for 3000RPM@ 3X rated torque Cable Kit for Motor W/O Brake Cable Kit for Motor With Brake
Motor L60-403026ENL VDC Bus >173VDC    
Motor+Brake L60-403026EBL VDC Bus >173VDC    
Drive BAS-A9/230  123VAC- 230VAC CBL-BASKIT07 CBL-BASKIT06

 

750W/300VDC
750W,  80mm, "300VDC",  2.39NM,  3000RPM Operating Voltage range for 3000RPM@ 3X rated torque Cable Kit for Motor W/O Brake Cable Kit for Motor With Brake
Motor L80-753026ENL VDC Bus >211VDC    
Motor+Brake L80-753026EBL VDC Bus >211VDC    
Drive BAS-A9/230-4  150VAC- 230VAC CBL-BASKIT07 CBL-BASKIT06

 

1000W/300VDC
1000W,  80mm, "300VDC",  3.18NM,  3000RPM Operating Voltage range for 3000RPM@ 3X rated torque Cable Kit for Motor W/O Brake Cable Kit for Motor With Brake
Motor L80-1003026ENL VDC BUS >185VDC    
Motor+Brake L80-1003026EBL VDC BUS >185VDC    
Drive BAS-A9/230-4  131VAC- 230VAC CBL-BASKIT07 CBL-BASKIT06