Search
 

Intelligent Digital Stepper Drive

Smoother motion at much higher speeds

The Bell – an intelligent digital servo stepper drive.

Weighs only 1.59 oz (45 g) and supports up to 10 amps continuous current. Its high density allows the drive to deliver a peak of 1000 W of power and 500 W of continuous power

The Bell uses highly accurate modeling and advanced tuning schemes to deliver smoother motion at much higher speeds than conventional stepper drives. The Bell can drive steppers with a wide range of feedback methods to achieve extreme bandwidth servo performance. It can also use a load sensor for accurate "beyond the gear" performance.

Developed to meet OEM application requirements, the Bell stepper drive offers a desirable solution providing networking and intelligent programming capabilities while using lower cost stepper motors.

The Bell incorporates Elmo's highly efficient and compact power density design together with the rich feature set of the SimplIQ DSP core motion control technology. The combination of the Bell's programming flexibility, wide variety of feedbacks to close velocity or position loops and CANopen networking capabilities, makes it an ideal, cost effective solution.

Bell Highlights:

  • Smooth velocity throughout the speed range due to highly accurate
  • motor modeling and dynamic tuning of the key parameters
  • Anti-resonant, adaptive input filter to eliminate torque loss
  • Adaptive voltage control for high speed applications, without exceeding the motor's current specifications
  • Closed loop velocity and position control with digital and analog encoders
  • Advanced filtering and gain scheduling are available for dynamic performance
  • Factory calibrated inputs for external analog signals and for analog encoders
Digital Drive for Stepper Motor
elmo-diagram of machine control-motion control-drives and motors
To view in 3D,
click here.

Download eDrawings - 2D CAD Viewer and 3D CAD Viewer and Publisher

Accessories

Feature

Units

5/100

Minimum Supply Voltage (VP+)

VDC

11

Nominal Supply Voltage (VP+)

VDC

85

Maximum Supply Voltage (VP+)

VDC

95

Efficiency at Rated Power

%

> 99

Output Voltage

%

> 90% VP (Note: This is the max. amplitude value Ts=50 us)

Continuous Current Limit (Ic)

A

5

Peak Current Limit

A

10

PWM Switching Frequency

kHz

20

Switching Method

 

Advanced Bipolar or Unipolar PWM

Weight

g (oz)

Approximately 45 g (1.59 oz)

Dimensions

mm (in)

55 x 15 x 58.5 mm (2.165 x 0.591 x 2.303 in)

Mounting Method

 

Soldered pins

Digital In / Digital Out / Analog In

6 / 2 / 1

Product Catalog Number
Feedbacks Supported

Servo Performance with Stepper Motor, using Enhanced Current Control

Enhanced Current Control diagram

Motion Control Modes:
  • Current/Torque - up to 20 kHz sampling rate
  • Velocity - up to 10 kHz sampling rate
  • Position - up to 10 kHz sampling rate

Advanced Positioning Motion Control Modes

  • PTP, PT, PVT, ECAM, Follower, Dual Loop
  • Fast event capturing inputs
  • Fast output compare (OC)
  • Motion Commands: Analog, PWM, SW, Pulse & Direction

Feedback Options

  • Incremental Encoder - up to 40 Mega-Counts per second
  • Digital Halls - up to 2 kHz
  • Incremental Encoder with Digital Halls for commutation up to 40 Mega-Counts
  • Interpolated Analog Sine/Cosine Encoder-up to 400 KHz
    • Internal Interpolation - up to x4096
    • Automatic correction of amplitude mismatch, signal offset
  • Analog Halls
  • Auxiliary Encoder inputs (ECAM,follower, etc.) singled-ended, unbuffered
  • The Bell 5 V power supply provides supply voltage (5 V, 200 mA max) for one Encoder/Resolver/Hall Sensor

Downloads: Standards Product Drawings Bell Documentation SimplIQ Documentation Software Application Notes