|
|
 |
Miniature, Ultra - Light Current Mode Analog Servo Amplifier
Ideal for trapezoidal commutation
The Castanet is a series of ultra-light current mode servo amplifiers for
DC brush and trapezoidal brushless motors. Weighing only 0.76 oz (21.5 g), the Castanet can support up
to 3.3 amps continuous current. This high power density servo amplifier can deliver up to 480 W of peak power or 240 W of continuous power.
The servo amplifier offers significant operating features, including excellent output linearity and
zero dead band performance. The Castanet is a PCB mounted device that enables efficient, cost
saving implementation.
| |
51 x 12.5 x 42
(2" x .49" x 1.65")
|
|
|
|
Feature |
Units |
3/60 |
2.5/100 |
Minimum Supply Voltage |
VDC |
11 |
20 |
Nominal Supply Voltage |
VDC |
50 |
85 |
Maximum Supply Voltage |
VDC |
59 |
95 |
Maximum continuous power output |
W |
190 |
240 |
Efficiency at Rated Power |
% |
Up to 99% |
Maximum output voltage |
|
93% of DC bus voltage at f=32 kHz |
DC and trapezoidal commutation continuous current limit (Ic) |
A |
3.3 |
2.5 |
Peak current limit |
A |
2 x Ic |
Weight |
g (oz) |
21.5 g (0.76 oz) |
Dimensions |
mm (in) |
51 x 12.5 x 42 (2" x .49" x 1.65") |
Mounting method |
PCB mount (with 2 mm pitch, 0.51 mm sq. pins) |
| Product
Catalog Number |
 |
|
Feature |
Units |
Specification |
| PWM Switching Frequency |
KHz |
32 +/-5% default on the motor |
| Switching Method |
|
Advanced Unipolar PWM |
| Servo Modes |
|
Current |
| Commands |
|
+/- 10 VDC |
| Feedbacks |
|
Digital Halls |
| Current
loop bandwidth |
KHz |
Up to 4 |
| Output voltage |
% VIN |
93% |
| Ambient temperature |
°C (°F) |
0° ~ 50°C (32° ~ 122°F)
models for extended environmental conditions are available |
| Maximum case temperature |
°C (°F) |
87°C (188°F) |
| Storage temperature |
°C (°F) |
-40° ~ 100°C (-40° ~ 212°F) |
| Maximum humidity |
% |
90% non-condensing |
| Maximum operating altitude |
m (ft) |
up to 10,000 (30,000) |
|
|
|
|
| Downloads:
Standards
Product DrawingsCastanet Documentation
Application Notes |
|