|
|
 |
Ultralight Current Mode Servo Amplifier
Ideal for trapezoidal commutation
Weighing only 0.76 oz (21.5 g), the Dragonfly can withstand extended environmental conditions and can support up to 3.3 amps continuous current. This high power density servo amplifier can deliver up to 480 W of peak power or 240 W of continuous power.
The servo amplifier offers significant operating features, including excellent output linearity and zero dead band performance. The Dragonfly is a PCB mounted device that enables efficient, cost saving implementation. |
|
51 x 12.5 x 42
(2" x 0.49" x 1.65")
|
|
|
|
Feature |
Units |
3/60 |
2.5/100 |
Minimum supply voltage |
VDC |
11 |
20 |
Nominal supply voltage |
VDC |
50 |
85 |
Maximum supply voltage |
VDC |
59 |
95 |
Maximum continuous power output |
W |
190 |
240 |
Efficiency at rated power |
% |
Up to 99% |
Maximum output voltage |
|
93% of DC bus voltage at f=32 kHz |
DC and trapezoidal commutation continuous current limit (Ic) |
A |
3.3 |
2.5 |
Peak current limit |
A |
2 x Ic |
Weight |
g (oz) |
21.5 g (0.76 oz) |
Dimensions |
mm in) |
51 x 12.5 x 42 (2" x 0.49" x 1.65") |
Mounting method |
|
PCB mount |
| Product
Catalog Number |
 |
Feature |
Units |
Specification |
PWM switching frequency |
kHz |
32 ± 5% default on motor |
Switching method |
|
Advanced Unipolar PWM |
Current loop bandwidth |
kHz |
Up to 4 |
Maximum case temperature |
°C (°F) |
87 °C (188 °F) |
Storage temperature |
°C (°F) |
-40° C – 100°C (-40 °F – 212 °F) |
Ambient temperature |
°C (°F) |
Non-operating: -50 °C to +100 °C (-58 °F to 212 °F) |
Operating: -40 °C to +70 °C (-40 °F to 160 °F) |
Temperature shock |
°C (°F) |
-40 °C to +70 °C (-40 °F to 160 °F) within 3 min |
Maximum humidity |
% |
Non-operating: up to 95% relative humidity non-condensing at 35 °C (95 °F) |
Operating: up to 95% relative humidity non-condensing at 25 °C (77 °F) up to 90% relative humidity non-condensing at 42 °C (108 °F) |
Maximum altitude |
m (ft) |
Non-operating: No limit |
Operating: -400 m to 155,000 m (-1,300 ft to 510,000 ft) |
Vibration |
Hz |
20 Hz - 2000 Hz, 14.6 g |
Mechanical shock |
|
Non- operating: ±40 g (1.41 oz), Half sine, 11 msec |
Operating: ±20 g (.71 oz), Half sine, 11 msec |
|
An evaluation board that uses standard terminal plugs and
D-sub connectors is available. It is accompanied by documentation
that describes how to set up the board, and by a complete set of cables.
For more information click here.
|
|
|
|
|
| Downloads:
Standards
Dragonfly Documentation
Application Notes |
|