Motion Control - ElmoMC

Gold Bee

World's smallest most powerful servo drive
Up to 80A/80V, 70A/100V

-40°C to+70°C, Vibrations up to 14GRMS

Gold Bee - Servo Drive Gold Bee brochure-Download

Standards

Application & Product Design Files

Gold Bee Documentation

Catalogs

Gold Bee brochure

Ultra Small Servo Drive, up to 5000W

Designed, qualified, verified, manufactured and tested to withstand Extreme Environments

Gold Bee Highlights:

  • Ready for the Extreme, -40 °C to +70 °C, Vibrations up to 14 GRMS
  • High Power Density, over 4000 of “Qualitative” Watts
  • Ultra High Current , 80A/80V, 70A/100V
  • Advanced Servo capabilities for Best results with any load
  • Extremely High Bandwidth, Current Loop > 4.5 KHz
  • Fast and accurate response time
  • Wide current loop dynamic range of 2000:1 (Stable & Smooth at 0.025 A with a 50 A Drive)
  • Sample time as low as 50 μs, for current, velocity and position
  • Smallest to comply and be certified with "Safe Torque Off" (STO), SIL3, Level E
  • Durable to endure any environment
  • Complies to severe Safety, EMC and Environmental STDS

 

Physical Specifications

Feature Units

All Types

Weight

g (oz)

EtherCAT Version: 22.2 g (0.78 oz)
CAN Version: 18.6 g (0.66 oz)

EtherCAT Version Dimension

mm (in)

35 x 30 x 14.4 mm (1.38" x 1.18" x 0.57")

CAN Version Dimension

mm (in)

35 x 30 x 11.5 mm (1.38" x 1.18" x 0.45")

Mounting method

PCB mount

 

Electrical Specifications

Feature Units 3/100 6/100 10/100 15/100 25/100
Minimum supply voltage
VDC
10
Nominal supply voltage
VDC
85
Maximum supply voltage
VDC
95
Maximum continuous power output
W
240
480
805
1210
2015
Efficiency at rated power (at nominal conditions)
%
> 99
Maximum output voltage
Up to 96% of DC bus voltage
Ic, Amplitude sinusoidal/DC continuous current
A
3
6
10
15
25
Sinusoidal continuous RMS current limit (Ic)
A
2.1
4.24
7.1
10
17.6
Peak current limit
A
2 x Ic

 

Feature Units 3/200 6/200 10/200
Minimum supply voltage
VDC
20
Nominal supply voltage
VDC
170
Maximum supply voltage
VDC
194
Maximum continuous power output
W
495
990
1650
Efficiency at rated power (at nominal conditions)
%
> 99
Maximum output voltage
Up to 96% of DC bus voltage
Ic, Amplitude sinusoidal/DC continuous current
A
3
6
10
Sinusoidal continuous RMS current limit (Ic)
A
2.12
4.24
7.07
Peak current limit
A
2 x Ic

 

Feature
Units
R80/80
R50/100
R15/200
Minimum supply voltage
VDC
10
10
20
Nominal supply voltage
VDC
65
85
170
Maximum supply voltage
VDC
75
95
195
Maximum continuous Electrical power output
kW
5.1
4.0
2.4
Efficiency at rated power (at nominal conditions)
%
> 99
Maximum output voltage
Up to 96% of DC bus voltage
Amplitude sinusoidal/DC continuous current
A
80
50
15
Sinusoidal continuous RMS current limit (Ic)
A
57
35.5
10.6
Current limit
A
Max Output current is guaranteed for THeat-Sink  <85°C

 

Product Catalog Number

Mating Power Supply ELP-30.