Motion Control - ElmoMC

Gold Drum 360A / 100V, 430A / 80V

Ultra High Current Super Compact

The Gold Drum 360/430 is a series of super compact digital servo drives, highly resilient and operating from a DC Power Voltage Input source. They are designed to deliver the highest density of power and intelligence. The Gold Drum 360A/100V delivers up to 360 A operating from a DC bus of 11VDC- 95VDC, while the Gold Drum430A/80V delivers up to 430 A operating from a power voltage bus of 11VDC- 75VDC. The logic/ control supply input is a DC voltage in the range of 11VDC- 95VDC. Both drives naturally withstand the surges (40V & 100V) and spikes (250V) that might occur in battery operated systems.

The digital drives are part of Elmo’s advanced Gold Line. They operate from a DC power source in current, velocity, position and advanced position modes, in conjunction with a permanent-magnet synchronous brushless motor, DC brush motor, linear motor or voice coil. They are designed for use with any type of sinusoidal and trapezoidal commutation, with vector control. The Gold Drum 360/430 can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network.

The drives are easily set up and tuned using Elmo Application Studio (EASII) software tools. This Windows-based application enables users to quickly and simply configure the servo drive for optimal use with their motor. The Gold Drum 360/430, as part of the Gold Line, is fully programmable with Elmo’s motion control language.

Gold Drum HV 360A / 100V, 430A / 80V Highlights:

  • Gold Line core motion control technology
  • Ultra-compact, highest power density
  • Highly efficient ≈99%
  • High servo performance, wide current, velocity, position bandwidth
  • Real-time deterministic network communications: EtherCAT, CANopen
  • Host communication: USB, Ethernet
  • Supports a wide variety of feedback sensors in single, dual and gantry loop configurations
  • Advanced tuning, filtering and gain scheduling options for enhanced dynamic performance
  • Vector control sinusoidal commutation
  • Easy to set up and tune with Elmo Application Studio software tools
  • Windows-based application enables users to quickly and simply configure the servo drive for optimal use with their motor
  • Complies to safety and EMC STD: IEC61800, UL508c, UL60950, EC61800-5-2
  • EtherCAT slave drives with rotary switches allow the user to define a unique node ID to a slave
  • The two rotary switches offer up to 255 addresses, with the 0 setting referring to No alias address

Standards

Product Drawings

Gold Drum 360A / 100V, 430A / 80V Documentation

 

Physical Specifications

Feature Units

All Types

Weight
g (oz)
2.4 Kg (84.7 oz)
Dimension
mm (in)
160 x 180 x 90 (6.30" x 7.09" x 3.54")
Mounting method
Panel / Wall Mounted

 

Electrical Specifications

Feature Units

R360/100

R430/80

Minimum supply voltage
VDC

11

Nominal supply voltage
VDC

85

68

Maximum supply voltage
VDC

94

75

Maximum continuous power output
(at 85VDC)
kW

25

Efficiency at rated power
(at 360A @ 85VDC, 430A@70VDC)
%

> 99

VCB supply voltage option
VDC

11 to 95

VCB power supply
VA

7

Continuous current limit (Ic) Amplitude sinusoidal/DC trapezoidal commutation
A

360

430

Continuous RMS sinusoidal commutation current limit (Ic)
A

254

304

Peak Current
A

No Peak

 

 

Product Catalog Number