Motion Control - ElmoMC

Gold Eagle 550A / 100V, 650A / 80V

Ultra High Current, Super Compact

-40°C to+70°C, Vibrations up to 14GRMS

The Gold Eagle 550/650 is a series of super compact digital servo drives, highly resilient and operates from a DC Power Voltage Input source. They are designed to deliver the highest density of power and intelligence. The Gold Eagle 550/100V delivers up to 550 A while operating from a DC bus of 11VDC- 95VDC, while the Gold Eagle 650/80V delivers up to 650A while operating from a power voltage bus of 11VDC- 75VDC. Both drives naturally withstand the surges (40V & 100V) and spikes (250V) that might occur in battery operated systems.

The digital drives are part of Elmo’s advanced Gold Line. They operate from a DC power source in current, velocity, position and advanced position modes, in conjunction with a permanent-magnet synchronous brushless motor, DC brush motor, linear motor or voice coil. They are designed for use with any type of sinusoidal and trapezoidal commutation, with vector control. The Gold Eagle 550/650 can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network.

The drives are easily set up and tuned using Elmo Application Studio (EASII) software tools. This Windows-based application enables users to quickly and simply configure the servo drive for optimal use with their motor. The Gold Eagle 550/650, as part of the Gold Line, is fully programmable with Elmo’s motion control language.

Gold Eagle 550A / 100VDC, 650A / 80VDC Highlights:

  • Gold Line core motion control technology
  • Delivers up to 500 Amperes while operating from power voltage bus
    of 10VDC- 95VDC
  • Super compact package, weighs 3.6 kg, dimensions 195 x 222 x 100mm
  • Operates from a 10 to 95 VDC source DC power source
  • Operates in current, velocity, position and advanced position modes, in conjunction with a permanent-magnet synchronous brushless motor, DC brush motor, linear motor or voice coil
  • Can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network
  • Can operate with the main power supply only (VP+ and PR), with no need for a Control Backup (VCB) supply.
  • The drives are easily set up and tuned using Elmo Application Studio (EASII) software tools
  • Advanced and extremely fast vector control algorithm (current loop bandwidth: 4 kHz)
  • Highly efficient, high bandwidth performance
  • Multiple communication options: EtherCAT, CANopen, RS232, RS422 USB, Ethernet
  • Supports a wide variety of feedback: Incremental, Encoder, Resolver, Digital Halls, Analog Halls, Analog 1V ptp (Sin/Cos), Absolute Serial Encoders, Potentiometer
  • Advanced filtering and gain scheduling options for enhanced dynamic performance
  • Easily optimized set up and tuned using Elmo Application Studio (EAS) software tools
  • 6 digital inputs and 4 digital outputs - Supports PLC Source, PLC Sink and TTL I/O types
  • Complies  with the strictest Safety, EMC and environmental standards.

Gold Eagle 550 Drive

Standards

Product Drawings Gold Eagle 550A / 100V, 650A / 80V Documentation

 

Physical Specifications

Feature

Units

All Types

Weight

g (oz)

3.6 Kg (127 oz)

Dimension

mm (in)

195 x 222 x 100 (7.68" x 8.74" x 3.94")

Mounting method

Panel / Wall Mounted

 

Electrical Specifications
Feature Units

R550/100

R650/80

Minimum supply voltage
VDC

11

Nominal supply voltage
VDC

85

68

Maximum supply voltage
VDC

94

75

Maximum continuous power output(at 85VDC)
kW

25

Efficiency at rated power (at 500A @ 85VDC)
%

> 99

VCB supply voltage option
VDC

11 to 95

VCB power supply
VA

7

Continuous current limit (Ic) Amplitude sinusoidal/DC trapezoidal commutation
A

550

650

Continuous RMS sinusoidal commutation current limit (Ic)
A

390

460

Peak Current
A

No Peak

 

Product Catalog Number