Motion Control - ElmoMC
Gold Mandolin

Small, but Formidable, PCB-mounting

The Gold Mandolin, is a PCB-mounted durable servo drive enabling efficient and cost-effective implementation, which is designed to deliver up to 2300 W of continuous power or 4600 W of peak power, and intelligence, in a compact package.

The Gold Mandolin operates from a DC power source in current, velocity, position and advanced position modes, in conjunction with a permanent-magnet synchronous brushless motor, DC brush motor, linear motor or voice coil. It is designed for use with any type of sinusoidal and trapezoidal commutation, with vector control.

Power to the Gold Mandolin is provided by a 100 to 400V Direct to Main DC source. The Gold Mandolin can operate with the main power supply only (VP+ and VN-), with no need for a Control backup supply. If backup functionality is required for storing control parameters, a control power supply with a range of 18 to 40 V can be connected, providing maximum flexibility and optional backup functionality when needed.

The Gold Mandolin can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network. The drive is easily set up and tuned using the Elmo Application Studio (EASII) software tools, and is fully programmable with the Elmo motion control language.

Gold Mandolin Highlights:

  • Gold Line core motion control technology
  • Ultra-compact, highest power density
  • Highly efficient, high bandwidth performance
  • Multiple communication options: EtherCAT, CANopen, USB, Ethernet, RS-232
  • Supports a wide variety of feedback sensors
  • Advanced filtering and gain scheduling options for enhanced dynamic performance
  • Vector control sinusoidal commutation
Gold-Mandolin-Servo Drive

Standards

Product Drawings Gold Mandolin Documentation
Physical Specifications
Feature Units

All Types

Weight

g (oz)

200 g (7.05 oz)

Dimension

mm (in)

70.0 x 70.0 x 34.0 (2.76" x 2.76" x 1.34")

Mounting method

PCB Mounted

 

Electrical Specifications
Feature
Units

5/400

7/400

Minimum supply voltage

VDC

100

Nominal supply voltage

VDC

325

Maximum supply voltage

VDC

400

Maximum continuous power output

W

1600

2300

Efficiency at rated power (at nominal conditions)

%

> 98

Control backup supply voltage option

VDC

18 to 40 VDC

Control backup supply

VA

≤5 VA without external loading
≤8 VA with full external loading

Continuous current limit (Ic) Amplitude sinusoidal/DC trapezoidal commutation

A

5

7

Sinusoidal continuous RMS current limit (Ic)

A

3.55

4.95

Peak current limit

A

2 x Ic

 

 

Product Catalog Number
Product Catalog Number
Top