Motion Control - ElmoMC

Gold Tiger

Product Drawings

Gold Tiger Documentation

-40°C to+70°C, Vibrations up to 14GRMS

Super Compact, Direct to Mains, Network-based Servo Drive (Up to 16A/800 VDC and up to 22 A/400 VDC)

Designed, qualified, verified, manufactured and tested to withstand Extreme Environments.

Mating Power Supply ELP-30.

 

Physical Specifications

Feature

Units

All Types

Weight

g (oz)

750 g (26.46 oz) for standard L shape

Dimensions (excluding connectors)

mm (in)

105 x 160 x 47 (4.13" x 6.29" x 1.85")

Dimensions (including connectors)

mm (in)

109.5 x 175 x 47 (4.31" x 6.89" x 1.85")

Mounting method

Panel / Wall Mounted

 

Electrical Specifications

Feature

Units

6/400

12/400

16/400

R17/400

R22/400

Minimum supply voltage

VDC

A, H, S, or T in P/N*: 50
0 or 1 Option in P/N: 100

Nominal supply voltage

VDC

325

Maximum supply voltage

VDC

400

Maximum continuous power output

kW

2

4

5

5.5

7

Efficiency at rated power (at nominal conditions)

%

> 98

Control supply voltage option

VDC

18 V to 30 V
Only for Control Supply A/H/S/T Option Models

Control power supply

VA

7

Continuous current limit (Ic) Amplitude sinusoidal/DC trapezoidal commutation

A

6

12

16

17

22

Sinusoidal continuous RMS current limit (Ic)

A

4.2

8.5

11.3

12

15.5

Peak current limit

A

2 x Ic

No peak

 

Feature

Units

8/800

12/800

R11/800

R16/800

Minimum supply voltage

VDC

A, H, S, or T Option in P/N*: 95+

Nominal supply voltage

VDC

560 for 400 VAC
680 for 480 VAC

Maximum supply voltage

VDC

780

Maximum continuous power output

kW

5

7.5

7

10

Efficiency at rated power (at nominal conditions)

%

> 98

Control supply voltage option

VDC

18 V to 30 V
Only for Control Supply A/H/S/T Option Models

Control power supply

VA

7

Continuous current limit (Ic) Amplitude sinusoidal/DC trapezoidal commutation

A

8

12

11

16

Sinusoidal continuous RMS current limit (Ic)

A

5.7

8.5

7.8

11.3

Peak current limit

A

2 x Ic

No peak

 

Feature

Units

8/900

12/900

R11/900

R16/900

Minimum supply voltage

VDC

A, H, S, or T Option in P/N*: 95+

Nominal supply voltage

VDC

622 for 440 VAC

Maximum supply voltage

VDC

840

Maximum continuous power output

kW

5.5

8.4

7.7

11

Efficiency at rated power (at nominal conditions)

%

> 98

Control supply voltage option

VDC

18 V to 30 V
Only for Control Supply A/H/S/T Option Models

Control power supply

VA

7

Continuous current limit (Ic) Amplitude sinusoidal/DC trapezoidal commutation

A

8

12

11

16

Sinusoidal continuous RMS current limit (Ic)

A

5.7

8.5

7.8

11.3

Peak current limit

A

2 x Ic

No peak

Product Catalog Number