|
|
 |
Miniature Military Analog Servo Amplifier for Extreme Environmental Conditions
Current mode servo amplifier for sinusoidal commutation of brushless motor
Advanced unipolar PWM switching method
The Raven is a series of miniature ExtrIQ current mode servo amplifiers for brushless motors. Although highly compact, the Raven can withstand extended environmental conditions and support up to 15 amps continuous current. This high power density servo amplifier
can deliver up to 2.4 kW of continuous power and 4.8 kW of peak power in a miniature package. The servo amplifier offers
significant operating features, including excellent output linearity and zero dead band performance. The Raven is a PCB mounted device that enables efficient, cost saving implementation. |
|
|
Feature |
Units |
5/60 |
10/60 |
15/60 |
25/60 |
3/100 |
10/100 |
15/100 |
20/100 |
2/200 |
6/200 |
10/200 |
15/200 |
Minimum supply voltage |
VDC |
10 |
20 |
40 |
Nominal supply voltage |
VDC |
50 |
85 |
170 |
Maximum supply voltage |
VDC |
59 |
95 |
195 |
Maximum continuous power output |
W |
240 |
480 |
720 |
1200 |
260 |
800 |
1200 |
1600 |
360 |
960 |
1600 |
2400 |
Efficiency at rated power (at nominal conditions) |
% |
> 97 |
Maximum output voltage |
|
Up to 100% of DC bus voltage |
Sinusoidal continuous current magnitude |
A |
5 |
10 |
15 |
25 |
3.3 |
10 |
15 |
20 |
2.25 |
6 |
10 |
15 |
Peak current limit |
A |
2 x Ic |
Dimensions |
mm (in) |
82 x 62 x 25.4 (3.2" x 2.4" x 1.0") |
Weight |
g (oz) |
250 g (8.8 oz) |
Mounting method |
|
PCB mount |
| Product Catalog Number |
Feedbacks Supported
|
 |
|
Feature |
Units |
Specification |
PWM switching frequency |
kHz |
32 ± 5% default on motor |
Switching method |
|
Advanced Unipolar PWM |
Current loop bandwidth |
kHz |
Up to 4 |
Maximum case temperature |
°C (°F) |
87 °C (188 °F) |
Storage temperature |
°C (°F) |
-40° C – 100°C (-40 °F – 212 °F) |
Ambient temperature |
°C (°F) |
Non-operating: -50 °C to +100 °C (-58 °F to 212 °F) |
Operating: -40 °C to +70 °C (-40 °F to 160 °F) |
Temperature shock |
°C (°F) |
-40 °C to +70 °C (-40 °F to 160 °F) within 3 min |
Maximum humidity |
% |
Non-operating: up to 95% relative humidity non-condensing at 35 °C (95 °F) |
Operating: up to 95% relative humidity non-condensing at 25 °C (77 °F) up to 90% relative humidity non-condensing at 42 °C (108 °F) |
Maximum altitude |
m (ft) |
Non-operating: No limit |
Operating: -400 m to 155,000 m (-1,300 ft to 510,000 ft) |
Vibration |
Hz |
20 Hz - 2000 Hz, 14.6 g |
Mechanical shock |
|
Non- operating: ±40 g (1.41 oz), Half sine, 11 msec |
Operating: ±20 g (.71 oz), Half sine, 11 msec |
|
| |
| Downloads:
Standards
Raven Documentation
Application Notes
|
|