Motion Control - ElmoMC

Solo Hornet

The Ultra Compact Servo Drive for Harsh Environment Applications

The Solo Hornet series is a highly durable series of miniature ExtrIQ digital servo drives for DC brush and brushless motors, linear motors and voice coils.

The matchbox-sized servo drives weighs only 1.8 oz (50 g) but can withstand extended environmental conditions and support up to 20 amps continuous current. Its high density allows the drive to deliver a peak of 3.2 kW of power and 1.6 kW of continuous power.

Based on Elmo's SimplIQ technology, the Hornet is capable of operating in position, velocity and current modes and contains a wide range of feedback and I/O options. With Elmo's Composer software, users can easily perform drive setup, configuration, tuning, analysis and programming. The drive operates on DC power. The Hornet is a PCB mounted device that enables efficient, and cost saving implementation.

Mating Power Supply ELP-30.

digital servo drive

Feature

Units

15/48

20/48

5/60

10/60

15/60

20/60

2.5/100

5/100

15/100

20/100

Minimum supply voltage

VDC

6

7.5

12

Nominal supply voltage

VDC

42

50

85

Maximum supply voltage

VDC

48

59

95

Maximum continuous power output

W

600

800

240

480

720

960

200

400

1200

1600

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

> 95% of DC bus voltage at f=22 kHz

Auxiliary power supply

VDC

11 – 95 VDC (up to 2.5 VA inc. 5 V/200 mA for encoder)

Amplitude sinusoidal/DC continuous current

A

15

20

5

10

15

20

2.5

5

15

20

Sinusoidal continuous RMS current limit (Ic)

A

10.6

14.1

3.5

7

10.6

14.1

1.8

3.5

10.6

14.1

Peak current limit

A

2 x Ic

Weight

g (oz)

68.4 g (2.4 oz)

Dimensions

mm (in)

59 x 24.7 x 50 (2.32" x 0.97" x 1.86")

Digital in/Digital out/Analog in

 

6/2/1

Product Catalog Number

 

Feature

Units

 Specification

PWM switching frequency

kHz

22 ± 3% default on the motor

Switching method

 

Advanced Unipolar PWM

Current loop bandwidth

kHz

< 2.5

Current loop sampling rate

kHz

Up to 16; default 11

Velocity loop bandwidth

Hz

< 350

Velocity loop sampling rate

kHz

Up to  8; default 5.5

Position loop bandwidth

Hz

< 80

Position loop sampling rate

kHz

Up to  4; default 2.75

Maximum heat sink temperature

°C (°F)

85 °C – 88 °C (185 °F – 190 °F)

Ambient temperature

°C (°F)

Non- operating: -50°C to +100 °C (-58 °F to 212 °F)

Operating: -40 °C to +70 °C (-40 °F to 160 °F)

Temperature shock

°C (°F)

-40 °C to +70 °C (-40 °F to 160 °F) within 3 min

Maximum humidity

%

Non- operating: up to 95% relative humidity non-condensing at 35 °C (95 °F)

Operating: up to 95% relative humidity non-condensing at 25 °C (77 °F) up to 90% relative humidity non-condensing at 42 °C (108 °F)

Maximum altitude

m (ft)

Non- operating: No limit

Operating: -400 m to 12,000 m (-1312 to 39370 feet)

Vibration

Hz

20 Hz -2000 Hz, 14.6g

Mechanical shock

 

Non- operating: ±40 g, Half sine, 11 msec

Operating: ±20 g, Half sine, 11 msec

Protection level

 

 

Standard and Advanced Models

Feature
Support
CANopen and RS-232 interface
Yes
Current mode
Yes
Velocity mode
Yes
Position mode: jogging, point-to-point
Yes
Pulse and direction input
Yes
PT position versus time
Yes
PVT position and velocity versus time
Yes
Dual loop
Yes
ECAM / Follower
Yes
Overall user program size
32 KB