Elmo Motion Control-home Logo
Loading

Bassoon

The Smallest Power-Packed Servo Drive Controller

AC powered for DC, rotary, linear and brush or brushless motors

Up to 1.9 kW of continuous power compressed into a compact
12 oz (350 gr) case

The Bassoon is a series of intelligent digital servo drives for DC brush, brushless motors and linear motors. The servo drive supports up to 6 amps continuous current. Its high density allows the drive to deliver
1900 W continuous power and 3800 W peak power. Based on Elmo's SimplIQ Motion Control technology, the Bassoon is capable of operating in position, velocity and current modes and contains a wide range of feedback and I/O options. With Elmo's Composer software, users can easily perform drive setup, configuration, tuning, analysis and programming. The drive operates on AC power. The Bassoon's compact case enables efficient and cost saving implementation.
Servo Drive Controller
View in 3D
Downloads: Standards Product Drawings Bassoon Documentation

Feature

Units

1/230

3/230

5/230
6/230

Minimum supply voltage

VAC

30

Nominal supply voltage

VAC

230

Maximum supply voltage

VAC

270

Maximum continuous power output

W

320

1050
1600
1900

Efficiency at rated power (at nominal conditions)

%

> 97

Auxiliary supply voltage

VDC

24 ± 20%

Auxiliary power supply

VA

8

Amplitude sinusoidal/DC continuous current

A

1

3. 3

5
6

Sinusoidal continuous RMS current limit (Ic)

A

0.7

2.3

3.5
4.2

Peak current limit

A

2 x Ic

Supplied with heat sink

 

No

#2 (fins)

#4 (fins and fan)

Built-in shunt (peak power)

W

400

Weight

g (oz)

350 g (12.35)

490 g 17.28)

505 g (17.81)

Dimensions

mm (in)

105 x 44 x 76
(4.13" x 1.73" x 3.00")

105 x56 x 76
(4.13" x 2.20" x 3.00")

105 x66.5 x 76
(4.13" x 2.60" x 3.00")

Digital in/Digital out/Analog in

 

6/2/1

Mounting method

 

Wall mount (“Bookshelf”) or DIN rail

Product Catalog Number
Feature
Unit
Specification
Servo Modes  
Current, Velocity, Position, Advanced Position
Core  
SimplIQ
Communication  
RS-232, CANopen: DS402, DS305
PWM switching frequency
KHz
22 ±5% default on the Motor
Switching method
Advanced Unipolar PWM
Current Loop Bandwidth
KHz
<2.5
Current Sampling Rate
KHz
Up to 16, default 11
Velocity Loop Bandwidth
Hz
<350
Velocity Sampling Rate
KHz
Up to 8, default 5.5
Position Loop Bandwidth
Hz
<80
Position Sampling Rate
KHz
Up to 4, default 2.75
Maximum heat sink temperature
°C (°F)
85°C - 88°C (185°F - 190°F)
Ambient operating temperature
°C (°F)
0° ~ 40°C (32° ~ 104°F)
models for extended environmental conditions are available
Storage temperature
°C (°F)
-20° ~ 85°C (-4° ~ +185°F)
Maximum humidity
%
90% non-condensing
Maximum Operating Altitude
m (ft)
up to 10,000 (30,000)
Protection level  
Accessories
The Cable Kit for the Bassoon Servo Drive includes the basic user cables required for installing the Bassoon digital servo drive. This do-it-yourself accessory is accompanied by documentation that provides details for grounding and attaching the required connectors, as a complement to the Bassoon User Guide.

Heatsinks
Standard and Advanced Models
Feature
Standard
Advanced
CANopen interface (DS 301, DS 402)
Yes
Yes
Current mode
Yes
Yes
Velocity mode, follower
Yes
Yes
Position jog, follower, point-to-point
Yes
Yes
Pulse and direction input
Yes
Yes
Dual loop, velocity and position
No
Yes
PT position versus time mode
Yes
Yes
PVT position and velocity versus time
Yes
Yes
ECAM / Follower
No
Yes
Overall user program size
2 KB
32 KB