|
|
 |
Powerful Current Mode Servo Analog Amplifier
Ideal for trapezoidal commutation of DC brush and brushless motors in extreme environmental conditions
The Condor is a series of miniature ExtrIQ current mode servo amplifiers for DC brush and brushless motors.
Although extremely compact, the Condor can withstand extended environmental conditions and can support up to 90 amps continuous current. This high power density servo amplifier can deliver up to 13.6 kW of peak power or 11.3 kW of continuous power.
The servo amplifier offers significant operating features, including excellent output linearity and zero dead band performance. |
|
134 x 95 x 60
(5.3" x 3.7" x 2.4")
|
| |
|
|
Feature |
Units |
70/48 |
70/60 |
R90/60 |
50/100 |
R75/100 |
35/200 |
R60/200 |
18/400 |
Minimum supply voltage |
VDC |
11 |
12 |
18 |
36 |
72 |
Nominal supply voltage |
VDC |
42 |
50 |
85 |
170 |
360 |
Maximum supply voltage |
VDC |
48 |
59 |
95 |
195 |
390 |
Maximum continuous power output |
W |
3200 |
4000 |
5100 |
4600 |
6900 |
6600 |
11300 |
6800 |
Efficiency at Rated Power |
% |
> 97 |
Maximum output voltage |
|
97% of DC bus voltage at f=32 kHz |
DC and trapezoidal commutation continuous current limit (Ic) |
A |
70 |
90 |
50 |
75 |
35 |
60 |
18 |
Peak current limit |
A |
2 x Ic |
No Peak |
2 x Ic |
No Peak |
2 x Ic |
No Peak |
2 x Ic |
Weight |
g (oz) |
700 g (24.7 oz) |
Dimensions |
mm (in) |
134 x 95 x 60 (5.3" x 3.7" x 2.4") |
Mounting method |
|
Panel mount |
Auxiliary power supply |
|
Isolated DC source only |
Auxiliary supply input voltage |
24 VDC +/-30 % |
Auxiliary supply input power |
2 VA |
| Product
Catalog Number |
 |
Feature |
Units |
All Types |
PWM switching frequency |
kHz |
32 ± 5% default on motor |
Switching method |
|
Advanced Unipolar PWM |
Current loop bandwidth |
kHz |
Up to 4 |
Storage temperature |
°C (°F) |
-40° C – 100°C (-40 °F – 212 °F) |
Maximum case temperature |
°C (°F) |
87 °C (188 °F) |
Ambient temperature |
°C (°F) |
Non-operating: -50 °C to +100 °C (-58 °F to 212 °F) |
Operating: -40 °C to +70 °C (-40 °F to 160 °F) |
Temperature shock |
°C (°F) |
-40 °C to +70 °C (-40 °F to 160 °F) within 3 min |
Maximum humidity |
% |
Non-operating: up to 95% relative humidity non-condensing at 35 °C (95 °F) |
Operating: up to 95% relative humidity non-condensing at 25 °C (77 °F) up to 90% relative humidity non-condensing at 42 °C (108 °F) |
Maximum altitude |
m (ft) |
Non-operating: No limit |
Operating: -400 m to 155,000 m (-1,300 ft to 510,000 ft) |
Vibration |
Hz |
20 Hz - 2000 Hz, 14.6 g |
Mechanical shock |
|
Non- operating: ±40 g (1.41 oz), Half sine, 11 msec |
Operating: ±20 g (.71 oz), Half sine, 11 msec |
|
|
|
| Downloads:
Standards
Condor Documentation
|
|