Search
 

AC-powered PWM Digital Servo Drive-Servo Controller

Includes built in resolver feedback support for brush and brushless motors

The Cornet is a series of intelligent digital servo drives for DC brush, brushless motors and linear motors. The servo drive supports up to 9 amps continuous current. Its high density allows the drive to deliver 3400 W continuous power and 6800 W peak power. Based on Elmo's SimplIQ Motion Control technology, the Cornet is capable of operating in position, velocity and current modes, and contains a wide range of feedback and I/O options. When using Elmo's Composer software, users can easily perform drive setup, configuration, tuning, analysis and programming. The Cornet operates on AC power.

PWM AC digital servo drive controller-Cornet
elmo-diagram of machine control-motion control drives and motors
To view in 3D,
click here.

Download eDrawings - 2D CAD Viewer and 3D CAD Viewer and Publisher

Feature

Units

1/230

3/230

5/230

7/230

9/230

1/460

3/460

6/460

Minimum supply voltage

VAC

60

140

Nominal supply voltage

VAC

1 x 115, 1 x 230, 3 x 230

3 x 400,  3 x 460

Maximum supply voltage

VAC

1 x 270 or 3 x 270

3 x 505

Maximum continuous power output

W

420

1050

1500

2100

2700

800

2000

3400

Efficiency at rated power (at nominal conditions)

%

> 93

Auxiliary supply voltage

VDC

24 ± 15%

Auxiliary power supply

VA

20

Amplitude sinusoidal/DC continuous current

A

1.4

3.5

5

7

9

1.4

3.5

6

Sinusoidal continuous RMS current limit (Ic)

A

1

2.5

3.5

5

6.4

1

2.5

4.3

Peak current limit

A

2 x Ic

Built-in shunt (peak power)

kW

2.4

1.1

3.4

3.4

Weight

kg (lbs)

1.1 kg (2.4 lbs)

Dimensions

mm (in)

180 x 123 x 75 (7.1" x 4.8" x 3")

Digital in/Digital out/Analog in

 

10/6/2

Mounting method

 

Wall mount (“Bookshelf”) or DIN rail

Product Catalog Number
Feedbacks Supported
Feature
Unit
Specification
Servo Modes  
Current, Velocity, Position, Advanced Position
Core  
SimplIQ
Communication  
RS-232, CANopen: DS402, DS305
PWM switching frequency
KHz
22 ± 5% default on the Motor
Switching method
Advanced Unipolar PWM
Current Loop Bandwidth
KHz
<2.5
Current Sampling Rate
KHz
Up to 16, default 11
Velocity Loop Bandwidth
Hz
<350
Velocity Sampling Rate
KHz
Up to 8, default 5.5
Position Loop Bandwidth
Hz
<80
Position Sampling Rate
KHz
Up to 4, default 2.75
Maximum heat sink temperature
°C (°F)
85°C - 88°C (185°F - 190°F)
Ambient operating temperature
°C (°F)
0° ~ 40°C (32° ~ 104°F)
models for extended environmental conditions are available
Storage temperature
°C (°F)
-20° ~ 85°C (-4° ~ +185°F)
Maximum humidity
%
90% non-condensing
Maximum Operating Altitude
m (ft)
up to 10,000 (30,000)
Protection level  
AccessoriesThe Cable Starter Kit for the Cornet includes the basic user cables required for installing the Cornet digital servo drive. This do-it-yourself accessory is accompanied by documentation that provides details for grounding and attaching the required connectors, as a complement to the Cornet User Guide.

For more information click here .

Standard and Advanced Models

Feature
Standard
Advanced
CANopen interface (DS 301, DS 402)
Yes
Yes
Current mode
Yes
Yes
Velocity mode, follower
Yes
Yes
Position jog, follower, point-to-point
Yes
Yes
Pulse and direction input
Yes
Yes
Dual loop, velocity and position
No
Yes
PT position versus time mode
Yes
Yes
PVT position and velocity versus time
Yes
Yes
ECAM / Follower
No
Yes
Overall user program size
2 KB
32 KB
Information Request
For an Elmo representative call back request click below:

Downloads: Standards Product Drawings Cornet Documentation SimplIQ Documentation Software Case Studies Application Notes