Home Page
Search
 

Analog DC Current Mode Servo Amplifier

Ideal for DC brush and DC brushless for trapezoidal commutation

The Cymbal is a series of current mode servo amplifiers for DC brush motors and trapezoidal brushless motors that can support up to 90 amps continuous current. This high power density servo amplifier can deliver up to 13,600 W of peak power or 11,300 W of continuous power. The servo amplifier offers significant operating features, including excellent output linearity and zero dead band performance.

Elmo Cymbal-Analog Servo Amplifier
Analog Command-Amplifier and Motor

Feature

Units

70/48

70/60

R90/60

50/100

R75/100

35/200

R60/200

18/400

Minimum Supply Voltage

VDC

11

12

18

36

72

Nominal Supply Voltage

VDC

42

50

85

170

360

Maximum Supply Voltage

VDC

48

59

95

195

390

Maximum continuous power output

W

3200

4000

5100

4600

6900

6600

11300

6800

Efficiency at Rated Power

%

> 97

Maximum output voltage

 

97% of DC bus voltage at f=32 kHz

DC and Trapezoidal Commutation Continuous Current Limit (Ic)

A

70

70

90

50

75

35

60

18

Peak current limit

A

2 x Ic

2 x Ic

No Peak

2 x Ic

No Peak

2 x Ic

No Peak

2 x Ic

Weight

g (oz)

700g (24.7 oz)

Dimensions

mm (in)

134 x 95 x 60 (5.3" x 3.7" x 2.4")

Mounting method

 

Panel mount

Auxiliary power supply

Isolated DC source only

Auxiliary supply input voltage

24 VDC +/-30 %

Auxiliary supply input power

2 VA

Product Catalog Number
Feature
Units
All Types
PWM Switching Frequency
KHz
32 +/-5% default on the motor
Switching Method  
Advanced Unipolar PWM
Servo Modes  
Current
Commands  
+/- 10 VDC
Feedbacks  
Digital Halls
Current loop bandwidth
KHz
Up to 4
Output voltage
% VIN
93%
Ambient temperature
°C (°F)
0° ~ 50°C (32° ~ 122°F)
models for extended environmental conditions are available
Maximum case temperature
°C (°F)
87°C (188°F)
Storage temperature
°C (°F)
-40° ~ 100°C (-40° ~ 212°F)
Maximum humidity
%
90% non-condensing
Maximum operating altitude
m (ft)
up to 10,000 (30,000)
Information Request
For an Elmo representative call back request click below:

Downloads: Standards Cymbal Documentation Product Drawings