Home Page
Search
 

A stand-alone servo drive that operates directly from the mains (up to 400 VDC or 750 VDC power source) and delivers up to 7 kW of continuous qualitative power

Delivers the highest density of power and intelligence

The DC Trombone series of digital servo drives delivers up to 7 kW of continuous power in a compact package.

The digital drives are based on Elmo’s advanced SimplIQ motion control technology. They operate from a DC power source in current, velocity, position and advanced position modes, in conjunction with a permanent-magnet synchronous brushless motor, DC brush motor, linear motor or voice coil. They are designed for use with any type of sinusoidal and trapezoidal commutation, with vector control. The DC Trombone can operate as a standalone device or as part of a multi-axis system in a distributed configuration on a real-time network.

The drives are easily set up and tuned using Elmo’s Composer software tools. This Windows-based application enables users to quickly and simply configure the servo drive for optimal use with their motor. The DC Trombone, as part of the SimplIQ product line, is fully programmable with Elmo’s Metronome motion control language.

The DC Trombone is available in two versions:

  • The Standard DC Trombone is a basic servo drive which operates in current, velocity and position modes including Follower and PT & PVT. It operates simultaneously via RS-232 and CANopen DS 301, DS 305, DS 402 communications and features a thirdgeneration programming environment. (The catalog number starts TRO but is not followed by an A.)
  • The Advanced DC-Trombone includes all the motion capabilities and communication options included in the Standard model, as well as advanced positioning capabilities:
    ECAM, Dual Loop and increased program size. (The catalog number starts DCTROA.)
    Both versions operate with RS-232 and CANopen communication.
 

DC Trombone Highlights:

  • Based on SimplIQ core motion control technology
  • Ultra-compact, highest power density
  • Highly efficient
  • Supports a wide variety of feedback sensors
  • Vector control sinusoidal commutation
  • Advanced filtering and velocity gain scheduling for enhanced dynamic performance

DC Trombone’s Environmental Conditions

Feature

Details

Operating ambient temperature

0° ~ 40° C  (32° ~ 104° F)

Storage temperature

-20° ~ +85° C ( -4° ~ +185° F)

Humidity

90% maximum non-condensing

Maximum Operating Altitude

“Unlimited” (above 10,000 m - 30,000 feet)

Protection level

N/A

 

Electrical Specifications

Feature

Units

12/400

R17/400

8/800

R11/800

Minimum supply voltage

VDC

For "S" type = 50
For non "S" type = 100

For "S" type = 95
For non "S" type = 200

Nominal supply voltage

VDC

325

560

Maximum supply voltage

VDC

400

750

Maximum continuous power output

W

Up to 7 kW of continuous qualitative power

Efficiency at rated power (at nominal conditions)

%

> 98

Auxiliary supply option, for "S" drives

VDC

18  – 30

Auxiliary power supply

VA

≤5 VA without external loading
≤8 VA with full external loading

Continuous current limit (Ic) Amplitude sinusoidal/DC trapezoidal commutation

A

12

17

8

11

Sinusoidal continuous RMS current limit (Ic)

A

8.5

12

5.7

7.8

Peak current limit

A

2 x Ic

No peak

2 x Ic

No peak

Weight

g (oz)

650 g (22.9 oz)

Dimensions

mm (in)

140 x 105 x 43 (5.51" x 4.13" x 1.7")

Digital in/Digital out/ Analog in

 

6/4/1

Mounting method

 

Panel / Wall Mounted

 

Product Catalog Number

Information Request
For an Elmo representative call back request click below:

Downloads: Standards Product Drawings DC Trombone Documentation Application Notes SimplIQ Documentation Software