Motion Control - ElmoMC

P-MAS/3AXIS - Demo Case

Demo and Training Suitcase

This small and portable suitcase offers a unique opportunity to train
and demonstrate a full EtherCAT network motion solution. It consists of Elmo's advanced Platinum Maestro (PMAS) multi-axis, network controller,
3 Gold EtherCAT servos, 3 servo motors, and IO switches. Simply plug in the AC input (90VAC- 250VAC), connect a PC and the suitcase is ready to perform any motion scenario. If more than 3 axes are required, the user can easily network to additional suitcases. Weighing only 6kg and measuring 170 X 200 X 276mm, the case is always ready-to-use.

    Features:

    • Connect any multi-axis systems
    • Run the PMAS on an actual system with servo drives and motors
    • Simulate tuning of real-life systems via a built-in resonant axis
    • Load firmware for one or several servo drives simultaneously over EtherCAT
    • Simulate GANTRY application
    • Conduct real testing of the servo drives with the motor
    • Connect motors with a belt and emulate resonant loads between them

Part Number:

PMAS/3AXIS-DEMO

 

P-MAS/3AXIS - Demo Case
 

Standards

P-MAS/3AXIS Demo Case Documentation