Home Page
Search
 
Products > SimplIQ > Analog Servo Amplifiers

Powerful Analog DC Servo Amplifiers

DC Input Current Mode PWM Servo Amplifiers for Brush-Brushless Servo Motors

Elmo's analog servo amplifier family is a set of powerful servo amplifiers receiving analog commands and operating in current mode only. The amplifiers are designed to address the needs of brush and brushless DC motors. Each exhibits excellent servo performance, top efficiency, high quality and reliability - all in sleek and compact, high-density power packages. Outstanding motion control is achieved through the implementation of Elmo's proprietary switching and control methods enabled by fully customized, dedicated ICs and advanced heat transfer and dissipation methods.
Analog Command-Amplifier-Motor

Brush and Brushless Motors for Trapezoidal Commutation

Brushless Motors for Sinusoidal Commutation

Brush Motors

DC Input:
11 - 95 VDC
DC Input:
11 - 95 VDC
DC Input:
10 - 195 VDC
DC Input:
12 - 196 VDC
Ocarina-Servo Amplifier
Ocarina

0.05~1.40KW
Servo Amplifier-Castanet
Castanet
0.19~0.24KW
DC servo amplifier for Brush-Brushless motor
Piccolo

0.29~2.90KW
Servo Amplifier for Brush-Brushless Motor-Cymbal
Cymbal

3.20~11.3KW
DC Input:
10 - 195 VDC
Servo Amplifier-Flute
Flute

0.24~2.40KW
DC Input:
10 - 195 VDC
DC Servo Amplifier
Violin

0.29~2.90KW
Feature
Units
PWM switching frequency
KHz
32 -/+5% (on the motor)
Switching method
Advanced Unipolar PWM
Servo Modes  
Current
Commands  
+/- 10 VDC
Feedbacks  
Halls only
None
Current loop bandwidth
KHz
Up to 4
Output voltage
% VIN
93%
100%
Ambient temperature
°C (°F)
0° ~ 50°C (32° ~ 122°F)
models for extended environmental conditions are available
Maximum case temperature
°C (°F)
87°C (188°F)
Storage temperature
°C (°F)
-40° ~ 100°C (-40° ~ 212°F)
Maximum humidity
%
90% non-condensing
Maximum operating altitude
m (ft)
up to 10,000 (30,000)
Information Request
For an Elmo representative call back request click below:

Downloads: