Home Page
Search
 
Accessories

Evaluation Boards

Elmo Servo Drive Evaluation Boards

Whistle, Bell & Guitar Evaluation Board

The combined Evaluation Board has the following advantages:

1. It can evaluate three different types of drives:

2. D-type for logic, RJ for communication and Phoenix connectors for power can be easily connected to the Evaluation Board.

3. The Evaluation Board has the following additional features:

  • Main buffered output.
  • Differential ports for auxiliary feedback input/output.
  • Powerful digital outputs (Iout ≤ 250 mA).
  • Flexibility for digital inputs (from 5 V ≤ Vin ≤ 24 V).
  • Powerful output for the brake (Iout ≤ 500 mA - separate output via a Phoenix connector).
  • Support for CAN Communication in daisy chain mode.
  • Visual indication for all the digital outputs and the brake.
  • Intelligent power supply coupling.
To view in 3D, click here.

Note: eDrawing plug-in must be present in order to view.

Download eDrawings - 2D CAD Viewer and 3D CAD Viewer and Publisher

Product Catalog Number

EVA-WHI/GUI/BEL
 
Ocarina Evaluation Board

The Ocarina Evaluation Board was designed to help when evaluating the Ocarina Analog Servo Drive. It comes with standard terminal blocks for power connections and D-sub plugs/sockets for signals connections. It also comes with a complete set of cables for connecting to the board.


Product Catalog Number

OCA-EVLBRD-1

Ocarina Servo Drive Evaluation Board
Information Request
For an Elmo representative call back request click below:

Downloads: Whistle Bell & Guitar Evaluation Board Product Drawings

Ocarina Evaluation Board