Home Page
Search
 

Integrated Dual Whistle Solution:

The power of two Whistle servos drives in a single board solution

Elmo's Duo is an integrated solution for X, Y applications. Highly compact, it combines two Whistle servo drives in one package and operates using a single DC power supply. The Duo is offered as two different models to provide maximum DC voltage of either 60 or 100 V. Both models support up to 15 amps continuous current.

The Duo can operate in current, velocity, position and advanced position modes with permanent-magnet synchronous brushless motors, DC brush motors, linear motors or voice coils. The solution is designed for use with any type of sinusoidal and trapezoidal commutation with vector control.

As with other Elmo SimplIQ digital products, the Duo can be easily set up and tuned using Elmo's Composer software tools.

Integrated 2 Whistle Servo Drive Controller-DUO-WHI
elmo-diagram of machine control-motion control drives and motors
Integrated 2 Whistle Servo Drive Controller-DUO-WHI
To view in 3D,
click here.


Download eDrawings - 2D CAD Viewer and 3D CAD Viewer and Publisher
Product Features
Product Catalog Number

Standard and Advanced Models
Feature
Standard
Advanced
CANopen interface (DS 301, DS 402)
Yes
Yes
Current mode
Yes
Yes
Velocity mode, follower
Yes
Yes
Position jog, follower, point-to-point
Yes
Yes
Pulse and direction input
Yes
Yes
Dual loop, velocity and position
No
Yes
PT position versus time mode
Yes
Yes
PVT position and velocity versus time
Yes
Yes
ECAM / Follower
No
Yes
Overall user program size
2 KB
32 KB

Information Request
For an Elmo representative call back request click below:

Downloads: Product Drawings Duo Documentation SimplIQ Documentation Application Notes Software