Elmo Motion Control-Advanced Motion Control-servo drives-servo amplifiers- from
Search
   
Applications >

Application Notes


Servo Motor Control, Drive-Motor Packages

Elmo offers servo drive and motor solutions for the industrial market.
Our servo drive and motor packages offer high-end features and performance that are highly cost-effective.
The offering supports the need for quiet and reliable systems (inaudible and electrical).
Several feedback options are available such as incremental encoder, analog encoder and absolute encoder.
Elmo Servo Drive and  Motor-Servo Control Motors
Bassoon - 115/230 VAC
*Peak current is double continuous current.
Harmonica, Banjo, Cello, Trumpet - 48VDC
*Peak current is double continuous current.
Harmonica, Banjo, Cello, Trumpet - 85VDC
Harmonica, Banjo, Cello, Trumpet - 180VDC
*Peak current is double continuous current.
Servo Motor Model Configuration