Motors Specifications
| Model Base | ELNZ models |
||||||||
A3B |
A5B |
A8B |
01B |
02B |
04B |
06B |
08B |
10B |
|
| Rated Power [W] | 30 |
50 |
80 |
100 |
200 |
400 |
600 |
750 |
950 |
| Rated RPM | 3000 |
3000 |
3000 |
3000 |
3000 |
3000 |
3000 |
3000 |
3000 |
| Rated Torque [Nm] | 0.10 |
0.16 |
0.25 |
0.32 |
0.64 |
1.3 |
1.9 |
2.4 |
3.0 |
| (Peak torque) [Nm] | (0.29) |
(0.48) |
(0.76) |
(0.95) |
(1.91) |
(3.8) |
(5.7) |
(7.2) |
(9.1) |
| Min DC Bus Voltage [V] | 40 |
55 |
82 |
110 |
125 |
155 |
150 |
170 |
220 |
| Rated current Sin. Amplitude (Elmo rating) [A] | 1.4 |
1.4 |
1.4 |
1.4 |
2.2 |
3.5 |
5.0 |
6.0 |
5.5 |
| (Rated current [A RMS]) | (1.0) |
(1.0) |
(1.0) |
(1.0) |
(1.6) |
(2.5) |
(3.5) |
(4.2) |
(3.9) |
| Dimensions Flange/Length [mm] | 40/74 |
40/82 |
40/102 |
40/112 |
60/99 |
60/128 |
80/129 |
80/147 |
80/165 |
| (w/brake) | (106) |
(114) |
(134) |
(114) |
(131) |
(161) |
(164) |
(182) |
(200) |
| Weight [kg] | 0.32 |
0.39 |
0.50 |
0.66 |
1.0 |
1.7 |
2.9 |
3.5 |
4.1 |
| (w/brake) | (0.54) |
(0.63) |
(0.77) |
(0.93) |
(1.5) |
(2.3) |
(3.5) |
(4.3) |
(4.9) |
| Model Base | ELNS models |
||||||||
10B |
15B |
20B |
25B |
30B |
35B |
40B |
45B |
50B |
|
| Rated Power [W] | 1000 |
1500 |
2000 |
2500 |
3000 |
3500 |
4000 |
4500 |
5000 |
| Rated RPM | 3000 |
3000 |
3000 |
3000 |
3000 |
3000 |
3000 |
3000 |
3000 |
| Rated Torque [Nm] | 3.2 |
4.8 |
6.4 |
8.0 |
9.5 |
11.1 |
12.7 |
14.3 |
15.9 |
| (Peak torque) [Nm] | (9.6) |
(14.3) |
(19.1) |
(23.9) |
(28.7) |
(33.4) |
(38.2) |
(43.0) |
(47.7) |
| Min DC Bus Voltage [V] | 135 |
150 |
142 |
150 |
145 |
160 |
145 |
150 |
160 |
| Rated current Sin. Amplitude (Elmo rating) [A] | 10.0 |
13.0 |
20.0 |
23.0 |
26.0 |
30.0 |
36.0 |
38.0 |
40.0 |
| (Rated current) [A RMS] | (7.1) |
(9.2) |
(14.1) |
(16.3) |
(18.4) |
(21.2) |
(25.5) |
(26.9) |
(28.3) |
| Dimensions Flange/Length [mm] | 100/163 |
100/188 |
100/211 |
100/236 |
120/215 |
120/235 |
130/248 |
130/268 |
130/288 |
| (w/brake) | (183) |
(208) |
(231) |
(256) |
(240) |
(260) |
(273) |
(293) |
(313) |
| Weight [kg] | 4.5 |
5.1 |
6.5 |
7.5 |
9.3 |
10.9 |
12.9 |
15.1 |
17.3 |
| (w/brake) | (5.1) |
(6.4) |
(7.8) |
(8.8) |
(10.6) |
(12.2) |
(14.8) |
(17) |
(19.2) |
| Available feedback types | Incremental (quadrature) encoder, 2500 P/R, 15 wires |
||||||||
Absolute encoder, Heidenhain EBI 1135. Single turn resolution 18bit/turn, 262,144 cnt/rev Multi turn 16bit,
65,536 revs (requires battery backup) |
|||||||||
Resolver |
|||||||||
Modified windings for operation in other voltages, such as 80VDC, 170VDC (120AC), and 560VDC (400VAC- 480VAC)
are available upon request for OEM quantities.