Motion Control - ElmoMC
Servo Drives > ExtrIQ Line > Harsh Environment Solutions

Harsh Environment, High Level Servo Solutions Integration

"Design Your own Servo Solution"

An extremely resilient solution, ExtrIQ is ideal for a broad range of motion control applications operating in harsh environmental conditions requiring high reliability and top servo performance such as:
  • Extreme Outdoor operation anywhere on the globe, hot, cold, icy, frozen, desert, humid, blustery,
  • AGV, Automatic guided vehicles on ground, air and sea.
  • Ground mobile
  • Marine
  • Aviation
  • Laboratory Automation
  • Aerospace
  • Deep water Oil Refining
  • Un-manned Vehicles
  • Satellite Communication
  • Arctic Drilling

 

4-Axes Solution
  • The highest density of power and intelligence
  • 4X servo drives 40A/110 VDC each
  • 16,000 w of qualitative output power
  • 25,000 w of power regeneration capabilities
  • High-performance position, velocity, current and dual loop operation
3-Axes Solution
  • Super-compact, high-power solution with triple axis integration
  • The highest density of power and intelligence
  • 3X servo drives 30A/100 VDC each
  • Extraordinary current loop performance: Bandwidth > 4 kHz
2-Axes Solution
  • The highest density of power and intelligence
  • 2X servo drives 40A/110 VDC each
  • 8 kW of qualitative output power
  • 4 kW of power regeneration capabilities
  • High-performance position, velocity, current and dual loop operation
1-Axis Solution
  • Ultra-miniature, high-power solution with single axis integration
  • 30A/100 VDC servo drive
  • Extraordinary current loop performance: Bandwidth > 4 kHz