Motion Control - ElmoMC
Gold Solo Twitter

Compact Powerhouse - Ready to Use

The Connect and Use Servo Drive that delivers up to 5000 Watts

Standards

Gold Solo Twitter Documentation

Catalogs

Gold Twitter brochure



The Gold Solo Twitter is a “ready to use Gold Twitter”, advanced high power density, highly intelligent servo drive which is rapidly operational. It delivers up to 5 kW power in an average 30.59 cc (1.87 in³) compact package. A cable kit and optional heat sinks are available for easy and fast operation of the Gold Solo Twitter.

The Gold Solo Twitter is provided in three optional forms (shown above) which provide top performance, advanced networking and built-in certified safety, as well as a fully featured motion controller and local intelligence. Power to the Gold Solo Twitter is provided by a DC power source which is isolated from the Mains. The Gold Solo Twitter can operate with single or dual power supplies. If separation between the main DC power source and a control supply is required, then a control supply (also isolated from the Mains) is required.

The Gold Solo Twitter can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network. The drive is easily set up and tuned using the Elmo Application Studio (EASII) software tools, and is fully programmable with the Elmo motion control languages.

Gold Solo Twitter Highlights:

  • Ultra high current – up to 80A/80V, 50A/100V
  • Low weight - only 32.5 - 60.5 grams (1.14 - 2.13 oz)
  • Ultra Small, Ultra Efficient, Connect and Use
  • Advanced networking by EtherCAT Or CANOpen
  • Avaliable communication via USB (EtherCAT Version only) and standard RS-232
  • Wide operating ranges 14V to 200VDC
  • Supports any feedback sensor in single, dual and gantry loop configurations
  • Incorporates Proprietary "Fast and Soft Switching Technology" resulting in >99% efficiency yet negligible EMI

 

Physical Specifications

Feature

Weights
(g (oz))

Dimensions
(mm (in))

EtherCAT

Dimensions

36.5 (1.29) to 60.5 (2.13)

47.2 x 30 x ( 22.15 to 34.7) mm (1.85" x 1.18" x (0.87 to 1.37 ")

CAN

Dimensions

32.5 (1.14) to 56.0 (1.97)

47.2 x 30 x (19.35 to 31.9) mm (1.85" x 1.18" x (0.76 to 1.26)")

Mounting method

Panel mount

Electrical Specifications

Feature
Units
30/60 1/100 3/100 6/100 10/100 15/100 25/100
Minimum supply voltage
VDC
8
10
Nominal supply voltage
VDC
48
85
Maximum supply voltage
VDC
55
95
Maximum continuous power output
W
1370
80
235
470
800
1125
2000
Efficiency at rated power (at nominal conditions)
%
> 99
Maximum output voltage
Up to 96% of DC bus voltage
Ic, Amplitude sinusoidal/DC continuous current
A
30
1
3
6
10
15
25
Sinusoidal continuous RMS current limit (Ic)
A
21
0.7
2.1
4.2
7.1
10
17.7
Peak current limit
A
2 x Ic

 

 

Feature Units 3/200 6/200 10/200
Minimum supply voltage

VDC

20

Nominal supply voltage

VDC

170

Maximum supply voltage

VDC

195

Maximum continuous power output

W

485

975

1650

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Ic, Amplitude sinusoidal/DC continuous current

A

3

6

10

Sinusoidal continuous RMS current limit (Ic)

A

2.1

4.2

7.1

Peak current limit

A

2 x Ic

 

Feature Units R50/60 R80/80 R50/100 R15/200
Minimum supply voltage

VDC

8

10

10

20

Nominal supply voltage

VDC

48

65

85

170

Maximum supply voltage

VDC

55

75

95

195

Maximum continuous Electrical power output

kW

2.3

5

4.0

2.5

Efficiency at rated power (at nominal conditions)

%

> 99%

Maximum output voltage

 

Up to 96% of DC bus voltage

Amplitude sinusoidal

A

50

80

50

15

Sinusoidal continuous RMS current limit (Ic)

A

35.3

56.5

35.3

10.6

 

Product Catalog Number