Elmo Motion Control-Advanced Motion Control-servo drives-servo amplifiers- from
Search
 

The Unique Servo Drive

High power density and intelligence in an ultra compact package

The Guitar, the newest member of Elmo’s SimplIQ Motion Control Core family, offers the identical characteristics and functionalities common to all members of the SimplIQ family.
The Guitar goes one step further in incorporating Elmo’s highly efficient and super compact power density.  It suits every motion control application, especially where servo performance and compactness are issues.
The Guitar is a PCB mounted servo drive that provides top servo performance, networking and intelligence capabilities within a high level programming environment.
PCB Mounting Servo Drive
elmo-diagram of machine control-motion control-drives and motors
To view in 3D,
click here.

Download eDrawings - 2D CAD Viewer and 3D CAD Viewer and Publisher
  • The Guitar operates with a single DC bus of 11 VDC -195 VDC
    (three voltage ranges) with built-in smart control to supply back up capabilities.
  • The Guitar delivers up to 45 amps of continuous current and 70 amps of peak current.
The Guitar features sinusoidal full vector control as well as trapezoidal and DC motor commutation methods.
The Guitar has an auxiliary feedback port for ECAM, follower, dual loop and pulse-and-direction applications. Digital and analog ports are also available.
The combination of the PCB mountability, high power capabilities, rich motion features, programming flexibility, a wide variety of feedbacks and CANopen networking makes the Guitar the most ideal and effective solution.

Feature

Units

35/48

20/60

25/60

35/60

20/100

25/100

3/200

6/200

10/200

17/200

R45/48

R45/60

R35/100

R30/200

Minimum supply voltage

VDC

11

14

23

46

11

14

23

46

Nominal supply voltage

VDC

42

50

85

170

42

50

85

170

Maximum supply voltage

VDC

48

59

95

195

48

59

95

195

Maximum continuous power output

W

1300

960

1200

1700

1600

2000

480

960

1600

2700

1700

2200

2800

4800

Efficiency at rated power (at nominal conditions)

%

> 97

Maximum output voltage

 

97% of DC bus voltage at f=22 kHz

Amplitude sinusoidal/DC continuous current

A

35

20

25

35

20

25

3

6

10

17

45

45

35

30

Sinusoidal continuous RMS current limit (Ic)

A

25

14.1

17.7

25

14.1

17.7

2.12

4.2

7

12

32

31.8

24.8

21.2

Peak current limit

A

2 x Ic

No peak

Weight

g (oz)

165 g (5.8 oz)

Dimensions

mm (in)

80 x 61 x 24.5 (3.15" x 2.4" x 0.965")

Digital in/Digital out/Analog in

 

6/4/1

Mounting method

 

PCB mount

Product Catalog Number
Feedbacks Supported

Feature

Units

 Specification

PWM switching frequency

kHz

22 ± 5% default on the motor

Switching method

 

Advanced Unipolar PWM

Current loop bandwidth

kHz

< 2.5

Current loop sampling rate

kHz

Up to 16; default 11

Velocity loop bandwidth

Hz

< 350

Velocity loop sampling rate

kHz

Up to  8; default 5.5

Position loop bandwidth

Hz

< 80

Position loop sampling rate

kHz

Up to  4; default 2.75

Maximum heat sink temperature

°C (°F)

85 °C – 88 °C (185 °F – 190 °F)

Ambient operating temperature

°C (°F)

0 °C – 40 °C (32 °F – 104°F)

Storage temperature

°C (°F)

-20 °C – 85 °C (-4 °F – +185 °F)

Maximum humidity

%

90% non-condensing

Maximum operating altitude

m (ft)

Up to 10,000 (30,000)

Protection level

 

 

Standard and Advanced Models
Feature
Standard
Advanced
CANopen interface (DS 301, DS 402)
Yes
Yes
Current mode
Yes
Yes
Velocity mode, follower
Yes
Yes
Position jog, follower, point-to-point
Yes
Yes
Pulse and direction input
Yes
Yes
Dual loop, velocity and position
No
Yes
PT position versus time mode
Yes
Yes
PVT position and velocity versus time
Yes
Yes
ECAM / Follower
No
Yes
Overall user program size
2 KB
32 KB

Downloads: Standards Product Drawings Guitar Documentation SimplIQ Documentation Software Guitar-Based Products Application Notes