Motion Control - ElmoMC

Gold Hornet

Ultra Miniature Servo Drive
(Up to 20 A/100 V and up to 9 A/200 V)

Designed, Verified & tested for Extreme Environments -40ºC to +70ºC, up to 14GRMS (vibration)

Gold Hornet is an advanced, high power density servo drive with fully featured motion controller and local intelligence. It provides top servo performance, advanced networking and built-in safety, all in a small PCB mountable package that weighs 55 g (1.94 oz) and offers up to 1600 W of continuous power. Gold Hornet is designed to operate under extreme environmental conditions.

The Gold Hornet drive operates from a DC power source in current, velocity, position and advanced position modes in conjunction with any type of servo motor. It is designed for use with any type of sinusoidal and trapezoidal commutation with vector control. Gold Hornet can operate as a standalone device or as part of a multi-axis system in a distributed configuration in a real-time network.

The drive is easily set up and tuned using Elmo’s Elmo Application Studio (EAS). This Windows-based application enables users to quickly and simply configure the servo drive for optimal use with their motor.

Mating Power Supply ELP-30.

Gold Hornet Highlights:

  • Gold Line core motion control technology
  • Ultra-compact, highest power density
  • Highly efficient, high-bandwidth performance
  • Communication options: CAN or RS232 (Optional RS422)
  • Supports a wide variety of feedback sensors
  • Designed to meet the toughest environmental conditions
  • Advanced filtering and gain-scheduling options for enhanced dynamic performance
  • Vector control sinusoidal commutation
  • Meets the most severe Environmental, EMC and Safety Standards
Gold Hornet-Servo Drive

Standards

Product Drawings Gold Hornet Documentation

 

Electrical Specifications

Feature

Units

1/100

2.5/100

5/100

10/100

15/100

20/100

Minimum supply voltage

VDC

12

Nominal supply voltage

VDC

85

Maximum supply voltage

VDC

95

Maximum continuous power output

W

80

200

400

800

1200

1600

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

> 95% of DC bus voltage at f = 22 kHz

Auxiliary power supply

VDC

12 to 95 VDC
(up to 6 VA inc. 5 V/2 x 200 mA for encoder)

Amplitude sinusoidal/DC continuous current

A

1.0

2.5

5

10

15

20

Sinusoidal continuous RMS current limit (Ic)

A

0.7

1.8

3.5

7

10.6

14.1

Peak current limit

A

2 x Ic

Digital in/Digital out/Analog in

 

6/2/1

 

Feature

Units

3/200

6/200

9/200

Minimum supply voltage

VDC

12

Nominal supply voltage

VDC

170

Maximum supply voltage

VDC

195

Maximum continuous power output

W

480

960

1450

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

> 95% of DC bus voltage at f = 22 kHz

Auxiliary power supply

VDC

12 to 95 VDC
(up to 6 VA inc. 5 V/2 x 200 mA for encoder)

Amplitude sinusoidal/DC continuous current

A

3

6

9

Sinusoidal continuous RMS current limit (Ic)

A

2.1

4.2

6.3

Peak current limit

A

2 x Ic

Digital in/Digital out/Analog in

 

6/2/1

Product Catalog Number

Standard and Advanced Models

Feature
Support
CANopen and RS-232 interface
Yes
Current mode
Yes
Velocity mode
Yes
Position mode: jogging, point-to-point
Yes
Pulse and direction input
Yes
PT position versus time
Yes
PVT position and velocity versus time
Yes
Dual loop
Yes
ECAM / Follower
Yes
Overall user program size
32 KB