Demo and Training Suitcase
This small and portable suitcase offers a unique opportunity to train
and demonstrate a full EtherCAT network motion solution. It consists of Elmo's advanced Gold Maestro (GMAS) multi-axis, network controller,
3 Gold EtherCAT servos, 3 servo motors, and IO switches. Simply plug in the AC input (90VAC- 250VAC), connect a PC and the suitcase is ready to perform any motion scenario. If more than 3 axes are required, the user can easily network to additional suitcases. Weighing only 6kg and measuring 170 X 200 X 276mm, the case is always ready-to-use.
|