Home Page
Search
 

Miniature PWM Analog DC Servo Amplifier

Ideal for DC brushless motors with trapezoidal commutation

The Piccolo is a series of miniature current mode servo amplifiers for DC brushless motors with trapezoidal commutation. Although highly compact, the Piccolo can support up to 25 amps continuous current. This high power density servo amplifier can deliver up to 5800W of peak power or 2900 W of continuous power in a miniature package.

The servo amplifier offers significant operating features, including excellent output linearity and zero dead band performance. The Piccolo is a PCB mounted device that enables efficient, cost saving implementation.

Servo Amplifier for DC brush motors
Analog Command-Amplifier and Motor
To view in 3D,
click here.

Download eDrawings - 2D CAD Viewer and 3D CAD Viewer and Publisher

Feature

Units

5/60

10/60

15/60

25/60

3/100

10/100

15/100

20/100

2/200

6/200

10/200

15/200

Minimum supply voltage

VDC

10

20

40

Nominal supply voltage

VDC

50

85

170

Maximum supply voltage

VDC

59

95

195

Maximum continuous power output

W

290

570

860

1400

310

950

1400

1900

430

1200

1900

2900

Efficiency at rated power (at nominal conditions)

%

> 97

Maximum output voltage

Up to 100% of DC bus voltage

DC and trapezoidal commutation continuous current limit (Ic)

A

5

10

15

25

3.3

10

15

20

2.25

6

10

15

DC and trapezoidal commutation peak current limit (Ic)

A

2 x Ic

Dimensions

mm (in)

82 x 62 x 25.4 (3.2" x 2.4" x 1.0")

Weight

g (oz)

230 (8.1)

Mounting method

 

PCB Mounted

Product Catalog Number

Feature
Units
Specification
PWM Switching Frequency
KHz
32 +/-5% default on the motor
Switching Method  
Advanced Unipolar PWM
Servo Modes  
Current
Commands  
+/- 10 VDC
Feedbacks  
Digital Halls
Current loop bandwidth
KHz
Up to 4
Output voltage
% VIN
93%
Ambient temperature
°C (°F)
0° ~ 50°C (32° ~ 122°F)
models for extended environmental conditions are available
Maximum case temperature
°C (°F)
87°C (188°F)
Storage temperature
°C (°F)
-40° ~ 100°C (-40° ~ 212°F)
Maximum humidity
%
90% non-condensing
Maximum operating altitude
m (ft)
up to 10,000 (30,000)

Information Request
For an Elmo representative call back request click below:

Downloads: Standards Product Drawings Piccolo Documentation Application Notes