Motion Control - ElmoMC

Tambourine-100

Smart, High Current Power Supply for Servo Applications – up to 60kW output power, up to 3X528VAC

The Tambourine-100 is Elmo's latest smart, powerful, high-current-power supply designed to power multiple servo drives.

The Tambourine-100 rectifies AC input voltage of up to 3x528VAC, into filtered DC voltage with output current of 100A continuous and 200A peak.

Tambourine 100 Highlights :

  • 100A continuous output current
  • AC input (50 to 500Hz)
  • Three-phase operation only
  • Direct-to-mains operation capability
  • High regenerative (braking) capability
  • Active zero crossing inrush current limit
  • EMC filtering "inside"
  • Use I/O level to control On/Off output power
  • UL, IEC, CE, compliant

Features:

  • Rectifies AC input voltages of up to 3×528VAC into filtered DC voltage with an output current of 100A continuous and a 200A peak.
  • The number of servo drives powered by a single Tambourine-100 power supply is limited only by the total power consumption of the servo drives and not by the output current of the Tambourine-100. Therefore, a number of servo drives can be powered by a single Tambourine-100, as long as the total sum of these drives' power-consumption is below 100A.
  • Either operates directly from the mains when feeding isolated servo drives or via an isolation transformer when non- isolated servo drives are employed.
  • Has regenerating braking capability that enables fast braking of high inertia.
  • Has built-in active zero crossing inrush current limiters that limit the power-on currents to low levels, reducing turn-on stress from the mains.
  • Has internal EMC filtering that eliminates the necessity for external devices, therefore complies with CE and other EMC regulations.
  • Has a metallic book shelf (panel mount) structure, enabling simple and fast mounting.
Power Supply-TAM100

Product Drawings

Tambourine-100 Documentation

White Paper

Tambourine-100 Power Supply for Elmo Servo Application Scheme

Electrical Specifications

Power Supply

TAM-100/120VAC

TAM-100/230VAC

TAM-100/480VAC

Nominal Input AC Voltage

3X120VAC

3X230VAC

3X480VAC

Max Input AC Voltage

3X125VAC

3X270VAC

3X528VAC

Max Output Power Cont.

18KW

38KW

75KW

Max Output Power Peak

36KW

76KW

150KW

Nominal DC bus Output  (at nominal AC Voltage)

170 VDC

325 VDC

560VDC for 400VAC input

680VDC for 480VAC input

Shunt Power (Peak)

9KW

11KW

23KW

Shunt trip voltage (V)

182 to 189

382 to 386

747 to 758

DC Output Cont. Current

100A

100A

100A

DC Output Peak Current

200A

200A

200A

Mating Drives

XXX-YYY/200

XXX-YYY/400

XXX-YYY/800

Aux Power supply Voltage & power

20VDC to 27.5VDC

12W (including fan)

20VDC to 27.5VDC

12W (including fan)

20VDC to 27.5VDC

12W (including fan)

Weight

5Kg

5Kg

5Kg

Operating temperature

0˚C to 40˚C

0˚C to 40˚C

0˚C to 40˚C

Directives and Standards

The Tambourine 100 power supply conforms to the following industry safety standards:

Safety and EMC Standards

Item

UL 508C Recognized

Power Conversion Equipment

In compliance with UL 840

Insulation Coordination, Including Clearance and Creepage Distances of Electrical Equipment

In compliance with UL 60950-1   (formerly UL 1950)

Safety of Information Technology Equipment, Including Electrical Business Equipment

In compliance with IEC/EN 61800-5-1

Safety for adjustable speed electrical power drive system

In compliance with IEC/EN 61800-3

EMC for adjustable speed electrical power drive system

In compliance with EN 60204-1

Low Voltage Directive, 73/23/EEC

Protection

Built-in Protection:
  • Over temperature
  • “Shunt On” Duty Cycle limiter
  • Phase loss

Input/output

PLC level with isolated inputs & outputs
  • In 1- Enable/disable DC power bus input
  • In 2 - Fast discharge DC bus line whenever a phase loss is detected or upon AC shut down
  • Out 1 - Phase loss indication output
  • Out 2 - Pre-temperature protection indication output

 

LED indicators

The front display has the following indicators:
  • Auxiliary 24V
  • High power
  • Shunt "ON" state
  • Shunt duty cycle limit
  • Over temperature
  • AC Fault

Product Catalog Number