Motion Control - ElmoMC

Tambourine-20

The Tambourine (TAM-20) is Elmo's compact, direct-to-mains power supply, designed for multiple servo drives.

The Tambourine rectifies AC input voltage of up to 3 x 528 VAC, into
filtered DC voltage with a continuous output current of 20 A (40 A peak). It also complements Elmo servo drives that do not include an integrated power supply.

Learn more about Elmo's Power Supply and read our white paper.

Features:

  • Rectifies AC input voltage of up to 3 x 528 VAC, into filtered DC voltage with a continuous output current of 20 A (40 A peak).
  • The number of servo drives powered by a single Tambourine is limited only by the total power consumption of the servo drives, and not by
    the output current of the Tambourine.
  • Operates directly from the mains when feeding isolated servo drives,
    or via an isolation transformer when non-isolated servo drives are employed.
  • High capacitance to offer a low output voltage drop while operating
    from a single phase source.
  • Regenerating braking capability that allows fast braking when there is high inertia.
  • Built-in inrush current limiters that limit the power-on currents to low levels, reducing turn-on stress from the mains.
  • Internal EMC filtering that eliminates the necessity for external
    devices, thereby complying with the CE EMC Directive.
  • Panel mounted for simple and fast mounting.
  • Built-in Protection & Diagnostics:
    • “Shunt On” duty cycle limiter
    • Three diagnostic LEDs: Power on, Shunt on, Duty cycle limitation

Tambourine Highlights:

  • Continuous output current: 20 A
  • AC input
  • Single- or three-phase operation
  • Direct-to-mains operation capability
  • High regenerative (braking) capability
  • Inrush current limit
  • EMC filtering “inside”
  • UL approved and CE compliant
 
   

Standards

Product Drawings Tambourine Documentation

Tambourine Power Supply for Elmo Servo Application Scheme

Electrical Specifications

Power Supply

TAM-20/36VAC

TAM-20/60VAC

TAM-20/120VAC

TAM-20/230VAC

TAM-20/420VAC

TAM-20/480VAC

Nominal
Input AC Voltage

1×36 VAC
3×36 VAC

1×60 VAC
3×60 VAC

1×120 VAC
3×120 VAC

1×230 VAC
3×230 VAC

3×420 VAC

3×480 VAC

Max
Input AC Voltage

1×38 VAC (L-N)
3×38 VAC (L-L)

1×61 VAC (L-N)
3×61 VAC (L-L)

1×131 VAC (L-N)
3×131 VAC (L-L)

1×270 VAC (L-N)
3×270 VAC (L-L)

3×470 VAC (L-L)

3×528 VAC (L-L)

Max Output Power Cont.

1100 W

1800 W

3800 W

7600 W

13000 W

14000 W

Max Output Power Peak

2200 W

3600 W

7600 W

15200 W

26000 W

28000 W

Nominal DC bus Output
(at nominal AC Voltage)

50 VDC

85 VDC

170 VDC

325 VDC

560 VDC (for 400 VAC)
594 VDC (for 420 VAC)

560 VDC (for 400 VAC)
678 VDC (for 480 VAC)

Shunt Power (Peak)

1.8 kW

4.5 kW

5.5 kW

6 KW

5.5 kW

6.7 kW

DC Output Cont. Current

20 A

20 A

20 A

20 A

20 A

20 A

DC Output Peak Current

40 A

40 A

40 A

40 A

40 A

40 A

Mating Drives

XXX-YY/60

XXX-YY/100

XXX-YY/200

XXX-YY/400

XXX-YY/700

XXX-YY/800

Weight

1155 gr

1155 gr

1155 gr

1155 gr

1155 gr

1155 gr

 

Product Catalog Number