Motion Control - ElmoMC

ExtrIQ, GOLD Servo Core
(Wider Servo Bandwidths, Any Feedbacks, EtherCAT)

Elmo's ExtrIQ is a standard "off the shelf" series of durable motion control products designed and manufactured for applications operating under extreme environmental conditions.
ExtrIQ series includes both Elmo Servo Control Rugged Cores, the Senior SimpliQ and the State of art GOLD Core.

In addition to enduring the most harsh environments the ExtrIQ exhibits top servo performance, super compact sizes, high efficiency and a very large and flexible portfolio of operating voltage from 10V- 800V, output current in the range of 1- 600A,  output power 10W- 65,000W.

The durability is verified by the most severe Environmental, EMC and Safety Standards.

Mating Power Supply ELP-30.

Feature

Gold
Hornet

Gold
Hawk

Gold
Panther

Gold Eagle

Gold Eagle HV

Supply Voltage Range (VDC)

12 to 195

14 to 195

50 to 780

11 to 390

50 to 780

Cont. Output Current (A)

1 to 20

10 to 50

8 to 22

18 to 150

35 to 100

Output Power Range (kW)

0.08 to 1.6

1.60 to 4.10

4 to 10

2.7 to 9.6

32 to 65

Safety Inputs (STO)

2

2

2

2

2

Digital In/Digital Out/Analog In
6/2/1
6/4/1
6/4/1
6/4/1
6/4/1
Motor

Any Servo Motor

Operating Mode

Current Velocity, Position & Advanced Position

Commands

Network Communication (CANopen, EtherCat), RS422, RS232, Analog, PWM, Pulse and Direction,

Feedbacks

Incremental Encoder, Resolver, Digital Halls, Analog 1V ptp (Sin/Cos), Analog Halls, Absolute Serial Encoders (EnDAT 2.2/Biss/SSI/Panasonic/Mitutoyo/Tamagawa/Gurley - Virtual Absolute), Tachometer, Potentiometer

Communications

EtherCAT: CoE/FoE/EoE, distributed clock. CANopen: DS-301, DS-305 and DS-402, USB,
RS-232, RS422

Programming

Elmo Servo Drive Programming Environment

Tuning & Set Up Tool

Elmo Application Studio (EAS)

Program Memory

Up to 32 KB