Motion Control - ElmoMC

Power Supplies for Servo Applications

“One Solution” isn’t just a slogan for us. We understand your business needs down to the finest details. We also appreciate
that in this industry time means money. So we have designed for you servo power supplies that are cost-efficient and meet
the highest safety standards.

The Tambourine-20 is Elmo’s latest compact, direct-to-mains power supply for servo applications. The Tambourine complements
our servo drives that do not include an integrated power supply.

Elmo's Tambourine-100 is a state-of-the-art, thermally protected power supply that accepts 3-phase voltage source up to 3 x 480 VAC.

Elephant, for harsh environment operation, -40°C to+70°C, Vibrations up to 14GRMS.

 

Elmo Power Supplies