Home Page
Search
 

Ready-to-use Servo Drive Controller: High power and superior intelligence in a small package

also available with Absolute Encoder

The Integrated Guitar Solution: DC input for DC brush, sinusoidal and trapezoidal motors

The Solo Guitar is an integrated solution designed to simply and efficiently connect Elmo's Guitar servo drive directly to an application.

The solution consists of the Guitar together with a convenient connection interface that either reduces or eliminates development time and resources when designing the PCB board for an application.

Servo Controller-Solo-Guitar
elmo-diagram of machine control-motion control drives and motors
To view in 3D,
click here.

Download eDrawings - 2D CAD Viewer and 3D CAD Viewer and Publisher

Solo Guitar Highlights:

  • The Solo Guitar series of digital servo drives is designed to deliver the highest density of power and intelligence.
  • The Solo Guitar is designed for OEMs. It operates from a DC power source in current, velocity, position and advanced position modes, in conjunction with a permanent-magnet synchronous brushless motor, DC brush motor, linear motor or voice coil.
  • The Solo Guitar can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network.
  • The Solo Guitar is equipped with four powerful digital outputs. It is designed to deliver up to 250 mA in each output when it is defined as general purpose applications or up to 500 mA when it is defined for braking applications.
  • The Solo Guitar provides two differential ports for Auxiliary feedback. The relevant functionality of Feedback B port is configured via the user interface.
  • The Solo Guitar provides an input for thermal motor protection. Digital input 1 is allocated for that purpose.
  • The Solo Guitar provides a "main differential buffered output" (not available for the Solo Guitar absolute feedback model ).
  • The Solo Guitar drive is easy to set up and tune with Elmo’s Composer software tools.
  • This Windows-based application enables users to quickly and simply configure the servo drive for optimal use with their motor.
  • The Solo Guitar, as part of the SimplIQ product line, is fully programmable with the Elmo Metronome motion control language.
  • The Solo Guitar delivers up to 4.8 kW of continuous power or 5.4 kW of peak power, package (46.7 x 61 x 80 mm or 1.84" x 2.4" x 3.15").
  • The Solo Guitar uses a 12 ~ 195 VDC isolated DC power source (not included with the Solo Guitar).
  • A “smart” control-supply algorithm enables the Solo Guitar to operate with only one power supply, with no need for an auxiliary power supply for the logic.
  • To back up and store control parameters in the event of a power outage, an external 12 ~ 195 VDC isolated supply can be connected to the Solo Guitar to maintain maximum flexibility and backup functionality when needed.
Product Features
Current Control
  • Fully digital
  • Sinusoidal commutation with vector control or trapezoidal commutation with encoder and/or digital Hall sensors
  • 12-bit current loop resolution
  • Automatic gain scheduling, to compensate for variations in the DC bus power supply
Velocity Control
  • Fully digital
  • Programmable PI and FFW (feed forward) control filters
  • Sample rate two times current loop sample time
  • "On-the-fly" gain scheduling
  • Automatic, manual and advanced manual tuning and determination of optimal gain and phase margins
Position Control
  • Programmable PIP control filter
  • Programmable notch and low-pass filters
  • Position follower mode for monitoring the motion of the slave axis relative to a master axis, via an auxiliary encoder input
  • Pulse-and-direction inputs
  • Sample time: four times that of the current loop
  • Fast event capturing inputs
  • PT and PVT motion modes
  • Fast output compare (OC)
Advanced Position Control (in Advanced model only)
  • Position-based and time-based ECAM mode that supports a non-linear follower mode, in which the motor tracks the master motion using an ECAM table stored in flash memory
  • Dual (position/velocity) loop
Communication Options
(Depending on the application, Solo Guitar users can select from two communication options)
  • RS-232 serial communication
  • CANopen for fast communication in a multi-axis distributed environment
Feedback Options
  • Incremental Encoder - up to 20 Mega-Counts (5 Mega-Pulse) per second
  • Digital Halls - up to 2 KHz
  • Incremental Encoder with Digital Halls for commutation - up to 20 Mega-Counts per second for encoder
  • Interpolated Analog Sine/Cosine Encoder - up to 250 KHz (analog signal)
    • Internal Interpolation - up to x4096
    • Automatic Correction of amplitude mismatch, phase mismatch, signals offset
    • Auxiliary emulated, unbuffered, single-ended, encoder output
  • Resolver
    • Programmable 10~15 bit resolution
    • Up to 512 Revolution Per Second (RPS)
    • Auxiliary emulated, unbuffered, single-ended, encoder output
  • Tachometer, Potentiometer
  • Elmo drives provide supply voltage for all the feedback options
Feedback Options for Solo Guitar Absolute
  • Absolute Encoder
    • Heidenhain EnDat 2.1
    • Heidenhain EnDat 2.2 VER 01
    • Sick - Stegmann Hiperface
Fault Protection
(The Solo Guitar includes built-in protection against possible fault conditions, including)
  • Software error handling
  • Status reporting for a large number of possible fault conditions
  • Protection against conditions such as excessive temperature, under/over voltage, loss of commutation signal, short circuits between the motor power outputs and between each output and power input return
  • Recovery from loss of commutation signals and from communication errors
Product Catalog Number

Solo Guitar Catalog Number

Solo Guitar Absolute Feedback Catalog Number

Standard and Advanced Models
Feature
Standard
Advanced
CANopen interface (DS 301, DS 402)
Yes
Yes
Current mode
Yes
Yes
Velocity mode, follower
Yes
Yes
Position jog, follower, point-to-point
Yes
Yes
Pulse and direction input
Yes
Yes
Dual loop, velocity and position
No
Yes
PT position versus time mode
Yes
Yes
PVT position and velocity versus time
Yes
Yes
ECAM / Follower
No
Yes
Overall user program size
2 KB
32 KB
Information Request
For an Elmo representative call back request click below:

Downloads: Standards Product DrawingsGuitar Documentation SimplIQ Documentation Software Case Studies Application Notes