Compact, Direct to Mains, Network-based Servo Drive (Up to 11 A/800 V)
Up to 7 kW of Qualitative Power
The Gold Trombone – Gold Line intelligent servo drives – Designed to operate “Direct to Mains” from a high voltage DC power supply of up to 400 VDC or 800 VDC, without the need for a transformer. The Gold Trombone meets the highest level of motion control application requirements, providing top servo performance, advanced networking, built-in safety and high power density, combined with a fully featured motion controller and local intelligence.
In conjunction with Elmo's Gold Maestro, the ultimate distributed network motion controller, and
the other members of Elmo’s Gold Line of intelligent servo drives, state-of-the-art solutions for
the most challenging multi-axis motion applications can be easily implemented, with a short
development cycle while maintaining high performance. |
Gold Trombone Highlights:
- Gold Line core motion control technology
- Ultra-compact, highest power density
- Highly efficient, high bandwidth performance
- Multiple communication options: EtherCAT, CANopen, USB, Ethernet, RS-232
- Supports a wide variety of feedback sensors
- Advanced filtering and gain scheduling options for enhanced dynamic performance
- Vector control sinusoidal commutation
|
|
111 x 76 x 34 mm
(4.37" x 3" x 1.34")
|
|
| Downloads:
Product Drawings
Gold Trombone Documentation
|
|
|