Home Page
Search
 

A PCB-mounted servo drive that operates directly from the mains (up to 400 VDC or 750 VDC power source) and delivers up to 7 kW of continuous qualitative power

Trombone Digital Servo Drive

The Trombone is a new addition to Elmo’s SimplIQ product suite - intelligent digital servo drives for sinusoidal, trapezoidal and DC motors.

This servo drive is PCB-mounted and it provides top performance, coupled with intelligent networking capabilities in a high level programming environment.

A Feature-rich Solution

The Trombone is truly feature-rich, combining high power density, programming flexibility, CANopen networking and numerous motion control features, resulting in a very effective solution for a wide variety of challenging applications.

There are two single DC bus options: 80 – 400 VDC and 200 – 750 VDC, with a built-in smart supply for controlling the back-up capabilities. The Trombone can also operate with a 24 VDC auxiliary power supply for the back-up features.

digital servo drive
elmo-diagram of machine control-motion control-drives and motors
 

Trombone Highlights:

  • Based on SimplIQ core motion control technology
  • Ultra-compact, highest power density
  • PCB-mounted
  • Highly efficient
  • Supports a wide variety of feedback sensors
  • Vector control sinusoidal commutation
  • Advanced filtering and velocity gain scheduling for enhanced dynamic performance

Trombone’s Environmental Conditions

Feature

Operating Conditions

Range

Ambient Temperature Range

Non-Operating Conditions

-20 °C to 85 °C (-4 °F to 185 °F)

Operating Condition

0 °C to 40 °C (32 °F to 104 °F)

Altitude

Non-Operating Conditions

Unlimited

Operating Conditions

-400 m to 10,000 m (-1000 ft to 30,000 ft) Higher altitudes available on request

Relative Humidity

Non-Operating Conditions

up to 95 % relative humidity non-condensing
at 35 °C (95 °F)

Operating Conditions

up to 95 % relative humidity non-condensing at 25 °C (77 °F), up to 90 % relative humidity non-condensing at 42 °C (108°F)

 

Electrical Specifications

Feature

Units

12/400

R17/400

8/800

R11/800

Minimum supply voltage

VDC

S suffix in P/N*: 50
No S suffix in P/N: 100

S suffix in P/N*: 95
No S suffix in P/N: 200

Nominal supply voltage

VDC

325

560

Maximum supply voltage

VDC

400

750

Maximum continuous power output

W

Up to 7 kW of continuous qualitative power

Efficiency at rated power (at nominal conditions)

%

> 98

Auxiliary supply voltage option

VDC

18 V – 30 V

Auxiliary power supply

VA

≤5 VA without external loading
≤8 VA with full external loading

Continuous current limit (Ic) Amplitude sinusoidal/DC trapezoidal commutation

A

12

17

8

11

Sinusoidal continuous RMS current limit (Ic)

A

8.5

12

5.7

7.8

Peak current limit

A

2 x Ic

No peak

2 x Ic

No peak

Weight

g (oz)

650 g (22.9 oz)

Dimensions

mm (in)

110 x 75 x 30 (4.33" x 2.95" x 1.18")

Digital in/Digital out/ Analog in

 

6/4/1

Mounting method

 

PCB Mounted

* The S suffix appears in models where there is a 24 V control supply. If there is no S suffix, the control power supply operates from the main power.

 

Product Catalog Number

Information Request
For an Elmo representative call back request click below:

Downloads: Standards Product Drawings Trombone Documentation Application Notes SimplIQ Documentation Software