Home Page
Search
 

Ultra-compact, Stand-alone, Network Servo Drive (Up to 17 A/750 V)

Up to 7 kW of continuous power

The Gold Solo Trombone is an ultra-compact, integrated digital servo drive that weighs 362 g (12.8 oz oz) and offers up to 7 kW of continuous power.

This advanced, high power density servo drive is designed to operate "Direct to Mains" from a high voltage DC power supply of up to 400 VDC or 750 VDC, without the need for a transformer. It provides top performance, advanced networking and built in safety, as well as a fully featured motion controller and local intelligence. The Gold Solo Trombone is powered by a single 18 V – 32 V isolated DC power source (not included) and a "smart" control-supply algorithm enables the drive to operate with only one power supply with no need for an auxiliary power supply for the logic.

In conjunction with the Gold Maestro, the ultimate distributed network motion controller, and the other members of the Gold Line of intelligent servo drives, state-of-the-art solutions for the most challenging multi-axis motion applications can be easily implemented, with a short development cycle while maintaining high performance.

Gold Solo Trombone-digital servo drive
To view in 3D,
click here.

Download eDrawings - 2D CAD Viewer and 3D CAD Viewer and Publisher

Gold Solo Trombone Highlights:

  • Gold Line core motion control technology
  • Ultra-compact, highest power density
  • Highly efficient, high bandwidth performance
  • Multiple communication options: EtherCAT, CANopen, USB, Ethernet, RS-232
  • Supports a wide variety of feedback sensors
  • Advanced filtering and gain scheduling options for enhanced dynamic performance
  • Vector control sinusoidal commutation
Electrical Specifications

Feature

Units

12/400

R17/400

8/800

R11/800

Minimum supply voltage

VDC

*For "S" type = 50
For non "S" type = 100

*For "S" type = 95
For non "S" type = 200

Nominal supply voltage

VDC

325

560

Maximum supply voltage

VDC

400

750

Maximum continuous power output

W

Up to 7 kW of continuous qualitative power

Efficiency at rated power (at nominal conditions)

%

> 98

Auxiliary supply voltage option

VDC

18–30 VDC

Auxiliary power supply

VA

≤5 VA without external loading
≤8 VA with full external loading

Continuous current limit (Ic) Amplitude sinusoidal/DC trapezoidal commutation

A

12

17

8

11

Continuous RMS sinusoidal commutation current limit (Ic)

A

2 x Ic

NA

2 x Ic

NA

Weight

g (oz)

362 g (12.8 oz)

Dimensions

mm (in)

111 x 76 x 60 (4.37" x 3" x 2.36")

Digital in/Digital out/ Analog in

 

6/4/1

Mounting method

 

Panel / Wall Mounted

Product Catalog Number

Information Request
For an Elmo representative call back request click below:

Downloads: Standards Product Drawings Gold Solo Trombone Documentation