Ultra-compact, Stand-alone, Network Servo Drive (Up to 17 A/800 V)
Up to 7 kW of continuous power
The Solo Trombone is an ultra-compact, integrated digital servo drive that weighs 350 g (12.3 oz) and offers up to 7 kW of continuous power.
This servo drive is a SimplIQ Trombone with an integrated board that houses convenient connectors which can be used when the servo drive is not directly connected to a PCB. The Solo Trombone can also be used for testing purposes prior to integrating the Trombone into a PCB.
This high power density servo drive is designed to operate "Direct to Mains" from a high voltage DC power supply of up to 400 VDC or 750 VDC, without the need for a transformer.
As with all digital servo drives in the SimplIQ and Gold Lines, the Solo Trombone connects to the Gold Maestro, the ultimate distributed network motion controller.
A Feature-rich Solution
The Trombone is truly feature-rich, combining high power density, programming flexibility, CANopen networking and numerous motion control features, resulting in a very effective solution for a wide variety of challenging applications.
There are two single DC bus options: 80 – 400 VDC and 200 – 750 VDC, with a built-in smart supply for controlling the back-up capabilities. The Trombone can also operate with a 24 VDC auxiliary power supply for the back-up features. |