|
|
 |
AC-Powered Digital Servo Drive-Servo Controller -with Resolver Feedback, RS-232-CANopen Communication
Intelligent digital servo drive that offers improved dynamics and increased precision for brush, sinusoidal and trapezoidal servo motors
The Tuba is a series of intelligent digital servo drive controllers for DC brush, brushless motors and linear motors. The servo drive supports up to 20 Amps continuous current. Its high density allows the drive to deliver 11.3 kW continuous power and 22.6 kW peak power. Based on Elmo's SimplIQ technology, the Tuba is capable of operating in position, velocity and
current modes and contains a wide range of feedback and I/O options. With Elmo's Composer software, users can easily perform drive setup, configuration, tuning, analysis and programming. The Tuba operates on AC power. |
|
247 x 190 x 92 mm
(9.7" x 7.5" x 3.6")
|
|
|
Feature |
Units |
12/230 |
15/230 |
20/230 |
12/460 |
15/460 |
20/460 |
Minimum supply voltage |
VAC |
60 |
140 |
Nominal supply voltage |
VAC |
1 x 115, 1 x 230, 3 x 230 |
3 x 400, 3 x 460 |
Maximum supply voltage |
VAC |
1 x 270 or 3 x 270 |
3 x 505 |
Maximum continuous power output |
W |
3600 |
4500 |
6000 |
6800 |
8500 |
11300 |
Efficiency at rated power (at nominal conditions) |
% |
> 93 |
Auxiliary supply voltage |
VDC |
24 ± 15% |
Auxiliary power supply |
VA |
20 |
Amplitude sinusoidal/DC continuous current |
A |
12 |
15 |
20 |
12 |
15 |
20 |
Sinusoidal continuous RMS current limit (Ic) |
A |
8.5 |
10.6 |
14.1 |
8.5 |
10.6 |
14.1 |
Peak current limit |
A |
2 x Ic |
Built-in shunt (peak power) |
KW |
6 |
11 |
Weight |
kg (lbs) |
2.7 kg (5.9 lbs) |
Dimensions |
mm (in) |
247 x 190 x 92 (9.7" x 7.5" x 3.6") |
Digital in/Digital out/Analog in |
|
10/6/2 |
Mounting method |
|
Wall mount (“Bookshelf”) or DIN rail |
|
| Product
Catalog Number |
 |
Feature |
Unit |
Specification |
| Servo Modes |
|
Current, Velocity, Position, Advanced Position |
| Core |
|
SimplIQ |
| Communication |
|
RS-232, CANopen: DS402, DS305 |
| PWM switching frequency |
KHz |
22 ± 5% default on the Motor |
| Switching method |
|
Advanced Unipolar PWM |
| Current Loop Bandwidth |
KHz |
<2.5 |
| Current Sampling Rate |
KHz |
Up to 16, default 11 |
| Velocity Loop Bandwidth |
Hz |
<350 |
| Velocity Sampling Rate |
KHz |
Up to 8, default 5.5 |
| Position Loop Bandwidth |
Hz |
<80 |
| Position Sampling Rate |
KHz |
Up to 4, default 2.75 |
| Maximum heat sink temperature |
°C (°F) |
85°C - 88°C (185°F - 190°F) |
| Ambient operating temperature |
°C (°F) |
0° ~ 40°C (32° ~ 104°F)
models for extended environmental conditions are available |
| Storage temperature |
°C (°F) |
-20° ~ 85°C (-4° ~ +185°F) |
| Maximum humidity |
% |
90% non-condensing |
| Maximum Operating Altitude |
m (ft) |
up to 10,000 (30,000) |
| Protection level |
|
|
The Cable Starter Kit for the Tuba includes the basic user cables required
for installing the Tuba digital servo drive. This do-it-yourself accessory is accompanied by documentation that provides
details for grounding and attaching the required connectors, as a complement to the Tuba User Guide.
|
|
| Standard and Advanced Models |
|
Feature |
Standard |
Advanced |
| CANopen interface (DS 301, DS 402) |
Yes |
Yes |
| Current mode |
Yes |
Yes |
| Velocity mode, follower |
Yes |
Yes |
| Position jog, follower, point-to-point |
Yes |
Yes |
| Pulse and direction input |
Yes |
Yes |
| Dual loop, velocity and position |
No |
Yes |
| PT position versus time mode |
Yes |
Yes |
| PVT position and velocity versus time |
Yes |
Yes |
| ECAM / Follower |
No |
Yes |
| Overall user program size |
2 KB |
32 KB |
|
|
|
| Downloads:
Standards
Product Drawings
Tuba Documentation
SimplIQ Documentation
Case Studies
Application Notes
Software
|
|