The Violin is a series of miniature current mode servo amplifiers for DC brush motors. Although highly compact, the Violin can support up to 25 amps continuous current. This high power density servo amplifier can deliver up to 5800 W of peak power or 2900 W of continuous power in a miniature package.
The servo amplifier offers significant operating features, including excellent output linearity and zero dead band performance. The Violin is a PCB mounted device that enables efficient, cost saving implementation.